Search Results for cm10-3
Amphenol CS-USB3.1TYPC-001M Amphenol Premium USB 3.1 Gen2 Certified USB ...
Buy 1m (3.3ft) Amphenol CS-USB3.1TYPC-001M Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.1 SuperSpeed 10.0-Gbps Certified (aka USB 3.1 Gen2) Type A-C Device Charge/Sync Cables are specifically designed to provide both high data throughput at 10.0 Gigabits per second and high power handling capacity for direct USB port powering of high ...
Model 8530CM35-50 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Whip Antennas DHX 27 5/8-KFZ - AMPHENOL PROCOM
3.Tuning. The antenna must be tuned using VSWR-meter. Unfasten the union nut at the top end of the whip and pull out the adjusting pin approx. 1 cm at a time until best possible VSWR is obtained. Re-fasten the union nut thoroughly.
GPS-C MHU 3/FM - amphenolprocom.com
If the 70 cm-frequency is not covered in any of the diagrams, coverage of the frequency pair in question is not possible using this type of antenna. Please note, however, that taking into account the inherent bandwidth of the antenna (± 2 MHz in the 2 m-band and ± 12 MHz in the 70 cm-band) the combination area may be increased considerably.
Cable assembly ordering guide - Wilcoxon Sensing Technologies
J9F Foil shield with drain wire, red Teflon® jacket 392°F 200°C 0.125 in 0.318 cm 6QA / 6QAI, 6W, 6WR J9T3 3 conductor, white Tefzel® jacket 302°F 150°C 0.190 in 0.483 cm 6GSL / 6GSLI, 6SL / 6SLI J9T3A 3 conductor, yellow Teflon® jacket 392°F 200°C 0.190 in 0.483 cm 2, 6GD2, 6GQ / 6GQI, 6GSL / 6GSLI, 6SL / 6SLI
CM275LHW Wide-beam Chirp-ready Cavity Mount - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready CM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
Temposonics
GB-M / GB-T SSI Datenblatt Temposonics ® Magnetostriktive lineare Positionssensoren Sensorelektronik samt Sensorelement austauschbar Flaches & kompaktes Sensorelektronikgehäuse
᭮བྷ㿶മ A) - Amphenol CS
%PDF-1.6 %Þ¾ï 6 0 obj /Length 40409 /Filter /FlateDecode /DecodeParms /Predictor 1 >> >> stream xœ„½ÉŠmY¶ ØwÈ ¸_àoÕEWñ„@ y ÙN ‘¤p ...
ATK75 Airducer® Ultrasonic Transducer - Airmar
The ATK75 delivers unparalleled ultrasonic sensing performance with level, flow and distance measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for chemically aggressive environments. The ATK75 operates at 75 kHz and its sensing range is 20 cm to 10 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge [email ...
Temposonics
CISPR 16-2-3 - Funkstörfeldstärke (3 m Messentfernung) CISPR 16-2-1 - Funkstörspannung (Gleichspannungsversorgung) Störfestigkeit (Immunity) nach EN 61000-6-2 ... (Toleranzbereich 4,75 - 5,5 VDC), CM: 12 VDC (Toleranzbereich 9 - 15 VDC) Leistungsaufnahme: max. 40 mA Ausgangsbelastung: Analog: > = 10 kW Überspannungsschutz: CS: bis 19 VDC ...
HDMI connection system for harsh environment - Amphenol PCD
• Panel thickness : 1,6 mm min and 3,18 mm max for jam nut receptacle. Data transmission : • HDMI 2.0 protocol. • Transmission bandwidth : 18 Gbit/s with 6 Gbit/s per lane. ... • Shocks : IK06 weight of 250 g drop from 40 cm [15.75 in]. onto connectors (mated pair). • Humidity : 21 days, 43°C, 98% humidity. • Temperature range: -40 ...
Battery Powered ICP® Sensor Signal Conditioners - PCB
2.0 to 3.2 mA: 2.0 to 3.2 mA--Discharge Time Constant >7 sec >7 sec >7 sec: DC Offset (Maximum)--30 mV: 30 mV: DC Offset: 30 mV----Spectral Noise (1Hz) 0.25 µV/√Hz-132 dB.25 µV/√Hz ... 6.1 cm. 2.0 in. 5.0 cm. Size - Height: 2.9 in. 7.4 cm. 4.0 in. 10 cm. 7.5 in. 19 cm. Size - Width: 2.2 in. 5.6 cm. 2.9 in. 7.4 cm. 5.0 in. 13 cm. Weight ...
Model 103B01 | PCB Piezotronics
Model 103B01:Acoustic ICP® pressure sensor, 3 psi, 1500 mV/psi, integral 2-wire cable, accel. comp. Model 103B01:Acoustic ICP® pressure sensor, 3 psi, 1500 mV/psi, integral 2-wire cable, accel. comp. Main Menu ... 38.1 cm * All specifications are at room temperature unless otherwise specified. Accessories.
mmd-p3do2e1kk-034 | Amphenol Global Search | Amphenol
034 4-cond Shielded: Mounting Thread: 5-40 Female: 5-40 Female: Mounting Torque: 4 to 5 in-lb: 45 to 56 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034G05: 4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) 1:
Omni Antennas CXL 2/70C - AMPHENOL PROCOM
Typical Radiation Pattern for 70 cm band (E-Plane) : Typical Radiation Pattern for 70 cm band (H-Plane) : Multi-Purpose Mounting Bracket. Ordering Designations. Model Product No. Frequency; CXL 2/70C/146/375: 100000798: 142 - 150 / 365 - 380 MHz: Add to quote: CXL 2/70C/146/390: 100000799: 142 - 150 / 380 - 400 MHz:
Model 3915 - PCB
3 3 4 4 a a b b black green red white bare-shield schematic diagram shell 3 4 2 1 code id ent. no. 8dn13 dwg. no. scale: sheet drawn checked engineer title u nl ess oth rw ise specif d tole ac : dimensions in millimeters [ in brackets ] ... 1.5 m ≤length < 30.5 m = +15.2 cm/ - 0 3 0.5m ...
Amphenol SF-100GLB3.5W-0DB QSFP 100G Loopback Adapter Module for QSFP28 ...
Genuine Amphenol 100G QSFP loopback adapter modules provide the ideal 100-Gigabit Ethernet rated port testing solution for QSFP28 enabled ports (28.0 Gbps x 4 channels). This low-profile passive QSFP 100G loopback cable features typical insertion loss (attenuation) characteristics of approximately 0dB; consuming no more than 3.5 Watts of power in the process.
Model 202B
vM Ž½|IÏÿ^Ú‘aD 0…Ô*o¬™™å÷Õ5n’í·÷Öä `'DIý š|~Â!ýƃ& ( ˆÞÛÐM;WC&"+† ß'?ÿÿè: Þ¢7ü0þ)24%ý †îÒŠmF!…¦ý/KÿD¢-· ^j¹ö kÒ&í¸~¢¶Ç! å@.Æ»z·ÿäI û¤×†HdL_† ^ªaÙN¦~v lo[Úh0°ƒ5†?ˆâ2& ¶“ïD˜.F ~ „ à 5º"òÂÄro¶ƒ {þ• ï^² 00‚ »´ñ‡ýä ! éS ...
UNLESS OTHERWISE SPECIFIED Amphenol Amphenol Australia Pty.Ltd, 2Ind u ...
2ind u st ry b olev a , cm d w v 3 01 date: date: date: part no. app'd: scale: ckd: drn: ti le: drawing no. size: amphenol / 1 30' 15' mil etr s 5 0 1294 s ec omp nt m.h 19/02/18 1:1 h dmi -type see table panel mount customer dwg a4 55011294-000-1 s ec omp nt 2 2 m.h p.m 19/02/18 19/02/18 0.5 0.1 0.1 panel cut out - rear mount (scale 2:1) p23 ...
CEMM THOME, spol. s.r.o.
Plot No.3/4B & 5A, CMDA Industrial Area, Maraimalai Nagar-603209, Tamil Nadu, India. Manu Varghese ... : 91-9900504542 / 044 -37480293 www: www.amphenol-omni.com E-mail: salesin@amphenol-in.com E-mail: purchasein@amphenol-in.cm E-mail: personelin@amphenol-in.com. Get in Touch India. Contact form submitted! We will be in touch soon. *This is not ...