Search Results for cm10-3
LT2 ICP LASER TACHOMETER - PCB
20 inches (51 cm) at 3 mA [1] Maximum Speed with reflector <10% of pulse duration SPECIFICATIONS (continued) Environmental Operating Temperature Range 14 °F to 122 °F (-10° to 50 °C) Storage Temperature Range -40 °F to 185 °F (-40 °C to 85 °C) Electrical Excitation Voltage 18 to 30 VDC
CM275LHW Wide-beam Chirp-ready Cavity Mount - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready CM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
Amphenol CS-USB3.1TYPC-001M Amphenol Premium USB 3.1 Gen2 Certified USB ...
Buy 1m (3.3ft) Amphenol CS-USB3.1TYPC-001M Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.1 SuperSpeed 10.0-Gbps Certified (aka USB 3.1 Gen2) Type A-C Device Charge/Sync Cables are specifically designed to provide both high data throughput at 10.0 Gigabits per second and high power handling capacity for direct USB port powering of high ...
AR50 Airducer® Ultrasonic Transducer - Airmar
It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AR50 incorporates standard internal shielding, and it can accommodate transceiver and signal processing electronics. It operates at 50 kHz and its sensing range is 25 cm to 15 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge
Model 480B21 3-channel, Battery-powered, ICP® Sensor Signal ... - PCB
Size (Depth x Width x Height) 2.0 in x 5.0 in x 7.5 in 5.0 cm x 13 cm x 19 cm Weight(Including Batteries) 1.1 lb 0.5 kg [7] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
NUCLEAR POWER INSTRUMENTATION - PCB
nn Survives integrated neutron flux to 1010 N/cm2. 3 10-32 COAXIAL PLUG MODEL RP COAXIAL HARDLINE CABLE. MODEL 023XXX 10-32 COAXIAL PLUG. MODEL RP IECEx IECEx IECEx IECEx IECEx IECEx IECEx IECEx IECEx IECEx IECEx IECEx IECEx IECEx IECEx ... 3.5 pC/g nn Measurement Range: ±500 g pk nn Connector: 10-32 coaxial jack VERY HIGH TEMPERATURE CHARGE ...
Amphenol SF-NDYYYF0001-001M 1m (3.3') 400GbE QSFP-DD Cable - Amphenol ...
Amphenol 1m (3.3') QSFP-DD (400G QSFP Double Density) 400GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP56 channels, each operating at speeds of up to 50.0 Gbps (50G PAM4 & 25G NRZ), into one affordable double-density QSFP package (QSFP-DD); capable of combined speeds in excess of 400-Gigabits per second.
Model 070A33 | PCB Piezotronics
Model 070A33:Patch panel, 32-channel, rack mount, (32) BNC jack inputs, (32) IDC pin inputs, (2) DB-50 male outputs
Distributor Inventory Search - Amphenol RF
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
7500-103 | CSTACK/CLGA CONNECTORS | Amphenol
Amphenol is one of the leading manufacturers of Connectors. Contact us today for more details of part number 7500-103
BaleMaster (GRN6165) - Protimeter
19 cm x 6,5 cm x 3,5 cm (7,5" x 2,5" x 1,4") Peso lordo (senza batteria): ~228 g Avvisatore: Avvisatore acustico per indicazione della tonalità dei tasti e misurazione, configurabile dall'utente Conformità alle normative: CE, RoHS, ETL. Protimeter BaleMaster GRN6165 Pagina 13 MODELLO: GRN6165
Model 352B | PCB Piezotronics
113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A12: Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish: 1: 081B05:
Omni Antennas CXL 2/70C - AMPHENOL PROCOM
Typical Radiation Pattern for 70 cm band (E-Plane) : Typical Radiation Pattern for 70 cm band (H-Plane) : Multi-Purpose Mounting Bracket. Ordering Designations. Model Product No. Frequency; CXL 2/70C/146/375: 100000798: 142 - 150 / 365 - 380 MHz: Add to quote: CXL 2/70C/146/390: 100000799: 142 - 150 / 380 - 400 MHz:
switches de datos | Amphenol Global Search | Amphenol
www.mhe-icc.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 0.50mm Pitch FFC/FPC - F32R/F32Q Series MATERIAL §§Housing: LCP, natural color (UL94V-0) §§Actuator: PA9T, black color (UL94V-0) §§Contact: Phosphor bronze, T=0.15mm §§Anchor-plate: Brass, T=0.20mm MECHANICAL PERFORMANCE
n 10 252 4600 c | Amphenol Global Search | Amphenol
Search Results for n 10 252 4600 c Amphenol Mobile Connectors - Mobile Consumer Products ... to 60°C, calibration is performed at the triple point of water (0.01°C) and 15°C, 25°C, 30°C, 37°C, 50°C, and 60°C. ... 10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified.
AT75 Airducer® Ultrasonic Transducer - Airmar
It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AT75 is available with compete assembly or in a kit version, and is also available as an AR model with threaded cap. It operates at 75 kHz and its sensing range is 20 cm to 10 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge
Cable assembly ordering guide - Wilcoxon Sensing Technologies
J9F Foil shield with drain wire, red Teflon® jacket 392°F 200°C 0.125 in 0.318 cm 6QA / 6QAI, 6W, 6WR J9T3 3 conductor, white Tefzel® jacket 302°F 150°C 0.190 in 0.483 cm 6GSL / 6GSLI, 6SL / 6SLI J9T3A 3 conductor, yellow Teflon® jacket 392°F 200°C 0.190 in 0.483 cm 2, 6GD2, 6GQ / 6GQI, 6GSL / 6GSLI, 6SL / 6SLI
c10 | Amphenol Global Search | Amphenol
Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
Model 086C02 | PCB Piezotronics
1.57 cm: Tip Diameter: 0.25 in: 0.63 cm: Hammer Length: 8.5 in: 21.6 cm: Electrical Connection Position: Bottom of Handle: Bottom of Handle: Extender Mass Weight ... 10-32 thread tip, 3.0 gm (for Models 086C01, 086C02, 086C03, 086C04, 086D05) 1: 084B04: Medium, white, 10-32 thread tip, 2.5 gm (for Models 086C01, 086C02, 086C03, 086C04, 086D05 ...
BRUKSANVISNING INS9800 Rev A OKT 2021 - protimeter.com
3. Produktkomponenter og tilbehør 2 3.1 Slå MMS3 PÅ og AV 3 4. MMS3-moduser 4 4.1 pinners fuktighetsmåler – Valg og bruk 4 4.1a Bruk av ekstra dypveggsfuktighetsonder I målemodus 5 4.1b Oppdage hygroskopiske salter 6 4.2 Pinless fuktighetsmåler – valg og bruk 6 4.3 Hygrometer – Valg og bruk 8 4.4 Psykrometrisk – Seleksjon og bruk 9