Search Results for cm10-3
indonesia | Amphenol Global Search | Amphenol
Ultrasound Solutions for Condition Monitoring and Leak Detection Model: UDK-CM, UDK-LK, UDK-VL, UDK-EI. The ultrasound receiver - available in four convenient kits - detects and converts ultrasonic (>20 kHz) noise produced by mechanical, pneumatic, hydraulic, and electrical systems down to an audible range you can hear.
6-Port Antenna
%PDF-1.4 %âãÏÓ 1238 0 obj > endobj xref 1238 71 0000000016 00000 n 0000002517 00000 n 0000002695 00000 n 0000003887 00000 n 0000004586 00000 n 0000005186 00000 n 0000005618 00000 n 0000005704 00000 n 0000005883 00000 n 0000005934 00000 n 0000006049 00000 n 0000006162 00000 n 0000006657 00000 n 0000007220 00000 n 0000007615 00000 n 0000008215 00000 n 0000008852 00000 n 0000009318 00000 n ...
c14 connector | Amphenol Global Search | Amphenol
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
10-74928-11 | Amphenol Global Search | Amphenol
MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series ATT-12-00 Hand Crimp Tool - Size 12, 12AWG ATT-12-01 Hand Crimp Tool - Size 12, 10AWG A Series™ - Contact Size 12 Options (Works with: AHD-6, ATP, ATHD, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023
Mini DisplayPort connection system for harsh environment - Amphenol PCD
- Panel thickness : 1,6 mm min and 3,18 mm max for jam nut receptacle. Data Transmission : - Display 1.4 protocol. - Transmission bandwidth : 32.4 Gbit/s with 8.1 Gbit/s per lane. ... Shocks: IK06 weight of 250 g drop from 40 cm [15.75 in]. onto connectors (mated pair). Humidity : 21 days, 43°C, 98% humidity. Temperature range : -40°C / +85 ...
BD210WLP Series Dehydrators - RFS Technologies
Outlet Connections 3/8" Press-to-Lock tube fitting Dimensions Depth x Width x Height cm (in) 49.3 x 41.0 x 17.2 (19.39 x 16.13 x 6.75) *BD210WLP-V mounted 17.2 x 41.0 x 49.3 (6.75 x 16.13 x 19.39) Weight kg (lb) 19 (42) Network Management via Web Browser or SNMP through RJ-45 Ethernet Connection PRODUCT DATASHEET BD210WLP Series Dehydrators
Model 626B03
%PDF-1.4 %âãÏÓ 19 0 obj > endobj 201 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC]>> endobj 200 0 obj >stream q q 612.00 0.00 0.00 788.88 0.00 0.00 cm 0.00 0.00 0.00 ...
Model TO641B31
%PDF-1.4 %âãÏÓ 21 0 obj > endobj 206 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC]>> endobj 205 0 obj >stream q q 612.00 0.00 0.00 788.88 0.00 0.00 cm 0.00 0.00 0.00 ...
MMS 2 Moisture Measurement System - protimeter.com
et jusqu’à 5 » (12 cm) de profondeur en mode sensibilité (varie selon le matériau testé.) Profondeur maximale de l’aiguille 0,4 po (10 mm) Sonde de température de surface enfichable (BLD5806) - Plage : 32 °F à 158 °F (0 °C à 70 °C)
new nvidia driver | Amphenol Global Search | Amphenol
SV Microwave has released the SMPM Male Shroud Driver, CM 500-32-009. Get products through our distributors. Place your order today! ... Section 360-080-204 6 Step Action 3. Repeat steps 1 and 2 for the bracket on other side of the shelf. 4. If mounting directly to a wall, locate a stud and mark a spot for the top bracket over the stud. ...
virgin my account | Amphenol Global Search | Amphenol
SMP Male PCB Edge Launch Connector, CM - SV Microwave Recycle if possible and dispose of the article by following all applicable governmental regulations relevant to your geographic location. This information is provided based on reasonable inquiry of our suppliers and represents our current actual knowledge based on the information they provided.
MMS 2 Moisture Measurement System - protimeter.com
fukt upp till 3/4” (19 mm) under ytan • Sökläget påverkas inte negativt av ytfuktighet 3. Hygrometri mäter eller övervakar byggnader för ... 5” (12 cm) djup i känslighetsläge (varierar med material som testas.) Maximalt nåldjup 0,4 tum (10 mm) Plug-in yttemperatursond
200M MINI ALTIMETER KIT SMART SENSOR - AIRMAR EMEA
The kits consist of a 1,000 m rated transducer with 15.5" (39.4 cm) cable with connector, matching bulkhead connector, transceiver board with mounting hardware, and wiring diagram. Water temp sensor optional. Features. Designed for Autonomous Underwater Vehicles and Remotely Operated Vehicles;
GPS-C 4/TETRA-S BBMU/... - AMPHENOL PROCOM
5 V supply voltage (3 V and 12 V respectively available on request). DC supply via RF-connector. Matching unit (BBMU) included. ... 4 m : approx. -3 dB 70 cm : approx. 1 dB (acc. to EIA RS-329-1) Mechanical; Materials: Whip : Glass fibre whip with copper wire winding, polyethylene-covered
XXXXpol | 65° Az | 17.5 / 17.3 / 17.3 / 18.6 dBi | 0-10° / 0-12° / 0-12 ...
XXXXpol | 65° Az | 17.5 / 17.3 / 17.3 / 18.6 dBi | 0-10° / 0-12° / 0-12° / 0-10° | 3728 x Ø350 mm Ordering Options Model Number Manual Electrical Tilt Antenna 6890120-K03 ... The shroud of the service area is left open on 14 cm at the bottom in order to accommodate the cables.
Cabos multicondutores | PCB Piezotroncs
10 pés (3 m) 15 pés (4,6 m) 5 pés (1,5 m) 50 pés (15,3 m) 10 pés (3 m) 10 pés (3 m) 3 pés (0,9 m) Faixa de temperatura-31 a 167 °F (-35 a +75 °C) ... 0,8 pol. (20 cm) 6,5 pol. (16,5 cm)--16,5 cm (6,5 pol.)-Peso do cabo a granel: 225 lbs por 1000 pés: 6,25 lb por 1000 pés: 225 lbs por 1000 pés--
can connector | Amphenol Global Search | Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention.
HDMI connection system for harsh environment
• Panel thickness : 1,6 mm min and 3,18 mm max for jam nut receptacle. Data transmission : • HDMI 2.0 protocol. • Transmission bandwidth : 18 Gbit/s with 6 Gbit/s per lane. ... • Shocks : IK06 weight of 250 g drop from 40 cm [15.75 in]. onto connectors (mated pair). • Humidity : 21 days, 43°C, 98% humidity. • Temperature range: -40 ...
Absolute, Non-Contact Position Sensors Protocol Manual MH-Series SAE ...
Table 3 TP.CM PGN Specification Transport Protocol – Connection Management Byte 1 Control byte = 32 (0x20 16) for BAM Byte 2 Message size (low-byte) Byte 3 Message size (high-byte) Byte 4 Total number of packages Byte 5 Reserved = 255 (0xFF 16) Byte 6 Parameter Group Number (low-byte) Byte 7 Parameter Group Number (mid-byte)
PERFORMANCE SPECIFICATION ACCELEROMETER Model 7270AXXM6-ZZZ) - PCB
‚ cm Dévéý=E CY¢øK3ÌRO±›Í ž¾^¯ÖOpB;RT „A Ä Ž [È ü‘¹v c¤¥8JÓ¼$©8Úo {äÇxØ™’+UG¢QæX8&¾má E¹¢‚5 ´ ̬ô Çïîð”v ¡#i¹RyÁ¬ªÁ’𲊀b`% ûŽJ I çÜ ...