Search Results for cm10-3
Whip Antennas ML 1-ZR/BOS1 BBMU - amphenolprocom.com
This is a 40 cm long RG 58 cable with one FME connector and one N-female connector. Installation (if mounted from the outside) Equip the matching unit with FME antenna cables and the supplied 100 mm junction cable. ... 3.Tuning. The ML 1-ZR/BOS1 BBMU is factory-tuned to the following 80 MHz BOS area: LOW: 74.215 - 77.655 MHz
2004E/2007E PORTABLE EXCITATION MINIATURE ELECTRODYNAMIC - PCB
Up to 0.5 inch (1.27 cm) stroke Payloads up to 2 lb (0.91 kg) 10-32 threaded mounting insert Wide frequency band operation up to 11 kHz ... Natural Air Cooling 3 lbf (13.3 N) 5 lbf (22 N) Output Force, shock pk 9 lbf (40 N) 15 lbf (67 N) Stroke Length
Whip Antennas MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR - AMPHENOL PROCOM
≤ 1.3 @ f. res. Bandwidth: ≥ 15 MHz @ VSWR ≤ 2.0: Gain (EIA RS-329-1) 0 dB: Mechanical; Materials: Whip : Black-chromed Conical stainless steel ... Do not operate the MiniMag with antenna whips longer than 60 cm. Please respect the maximum car speed limit corresponding to a particular whip length as appears from the above curve.
AJ0H-12-8P | Amphenol Global Search | Amphenol
Canister, 2FT, 12-Port, 3-Sector Clover-Shape 70° Pattern, XPOL, (1x) 696-960 | (1x) 1695-2700 MHz, Fixed Tilt ... Amphenol 7 dBd Omnidirecctional Base Station Antenna for the 23 cm Amateur Band DESCRIPTION The CXL 23-7C/… is a 7 dBd, vertically polarized, omnidirectional base station. 12 microphone response directional response ½” free ...
CM599LM DT 28-60A & 80-130 15M NC - airmar-emea.com
3 kW. Having the right tool for the job makes the job easier and gives better results. The right tool for covering deep-water haunts of swordfish, tuna, and other species is a 2 to 3 kW, low and medium-frequency transducer. The Chirp-ready CM599LM delivers the deep-water performance of the low frequency down to 3048 m (10000') plus the detailed ...
12-Port Antenna - Amphenol Antenna Solutions
12-Port Antenna 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 MHz 5G Rea 5 7 mm 5780400R 5780400RG 5780400RD x Hea an -Port 5 POL Panel ntenna ariale Tilt 7 mm
LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR - PCB
Size (Hex x Height) 3.85 in x 5.52 in 98 mm x 140 mm Weight 1.2 lb 544 gm Mounting Thread 1/4 NPT No Metric Equivalent Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Stainless Steel Stainless Steel Electrical Connector Integral Cable Integral Cable Electrical Connection Position Top Top Wire Length 36 in 91.44 cm [5]
albcbs 31059-01 | Amphenol Global Search | Amphenol
Part Number 39-050-1-01. The ultrasonic AR50CH brings proven dependability to level, flow and distance measurement applications. It includes rugged sealed construction, plus improved deadband performance over the AT50. The AR50CH operates at 50 kHz and its sensing range is 25 cm to 15 m.
Protimeter TimberMaster - Advanced Moisture Meter
Protimeter TimberMaster Side 3 3 Bruke Protimeter TimberMaster uten temperaturprobe TimberMaster er kalibrert for treverk som holder 20 °C. Effekten av temperatur på kalibreringen av fuktmåling kan i utgangspunktet kompenseres for på omtrent følgende måte: Trekk fra 0,5 % mc for hver 5 °C over 20 °C av den viste verdien.
What is a shock? - Temposonics
If an object falls from a height of 75 cm onto a carpeted floor and is decelerated within 5 mm due to the carpet, the load on the object is 150 g. The load of a shock is given as a multiple of the acceleration due to gravity g (g = 9.81 m/s²). A car crashing at 137 km/h against a rigid wall and whose crumple zone
482C05 FOUR-CHANNEL, ICP® SENSOR SIGNAL CONDITIONER Revision: J - PCB
Size (Height x Width x Depth) 3.2 in x 8.0 in x 5.9 in 8.1 cm x 20 cm x 15 cm Weight 1.25 lb 567 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
᭮བྷ㿶മ A) - Amphenol CS
%PDF-1.6 %Þ¾ï 6 0 obj /Length 40409 /Filter /FlateDecode /DecodeParms /Predictor 1 >> >> stream xœ„½ÉŠmY¶ ØwÈ ¸_àoÕEWñ„@ y ÙN ‘¤p ...
Vulko-Wrap Insulating Tape - TPC Wire
(3.81 cm x 1100 cm) Yellow / Black 275 Volts / Mil MIL-I-46852 1100 psi 98412BK (Non-Reinforced) 40 Mil 1 in x 36 ft (2.54 cm x 1100 cm) Black / Green 300 Volts / Mil MIL-I-46852 1100 psi 98512BK (Non-Reinforced) 50 Mil 1.5 in x 36 ft (3.81 cm x 1100 cm) Black / Yellow 275 Volts / Mil MIL-I-46852 1100 psi 18412 (Reinforced) 40 Mil 1 in x 36 ft
Amphenol Canada Corp.
conductive silicone rubber, 75 shore a durome ter, 2.00 ohm-cm volume resistivity. • bushing - brass, nickel plated 2. operating temperature: -40 c to +105 c 3. part is rohs compliant per eu directive 2011/65/eu and amendments. part number colour conductive mhdr-2a11-004bp grey no mhdr-2a11-014bp black no mhdr-2a11-044bp black yes may20/16 3 ...
10P656CUV02G3 Archives - Amphenol Antenna Solutions
10P656CUV02G3 Archives - Amphenol Antenna Solutions
JSTRIP-12-3 - Stripping tool for high speed grounding kit GKSPEED-12 series
JSTRIP-12-3 - Stripping tool for high speed grounding kit GKSPEED-12 series
Datenblatt C-Serie H2-Sensor Analog C-Serie H2-Sensor Analog
CISPR 16-2-3 - Funkstörfeldstärke (3 m Messentfernung) CISPR 16-2-1 - Funkstörspannung (Gleichspannungsversorgung) Störfestigkeit (Immunity) nach EN 61000-6-2 ... (Toleranzbereich 4,75 - 5,5 VDC), CM: 12 VDC (Toleranzbereich 9 - 15 VDC) Leistungsaufnahme: max. 40 mA Ausgangsbelastung: Analog: > = 10 kW Überspannungsschutz: CS: bis 19 VDC ...
03554 | Amphenol Global Search | Amphenol
03554 3:1c drawn checked m.e. app'd q.a. app'd revisions--dwg size: do not projection millimetres inches dwg app'd primary units mar 03/17 this document contains proprietary information and such information may not be disclosed to others for any purpose with extra bottom ground 1 scale sheet angle secondary eng. rel. no.-angular degrees 0.050 0
ix Industrial™ IP20 Connectors & Cables - Amphenol CS
§ Insulation Resistance: 500MΩ min. @ 500VDC (per IEC 60512-3-1, Test 3a) § Dielectric Withstanding Voltage: 500VDC (per IEC 60512-4-1, Test 4a, Method A) PACKAGING § Carton (Single & Double ended Cables in poly bag) SPECIFICATION § IEC-61076-3-124 § Amphenol Specification: S6168C ENVIRONMENTAL § Thermal Shock: 10 cycles between -55°C ...
ev sae cad | Amphenol Global Search | Amphenol
Search Results for sae j1772 type 1 cad Model 086M92-SENSORCABLE | PCB Piezotronics Replacement Model Number for PD-0700-01. Low noise force sensor cable for 086M92 industrial impactor, 10-32 to panel mount BNC, 1.5 ft (45.72 cm) in length, stranded cable. ...