Search Results for cm10-3
Electromagnetic/piezoelectric shaker system - Wilcoxon Sensing Technologies
Voltage sensitivity3 75 mV/lb (17 mV/N) Capacitance3 2,300 pF Frequency range, ± 3 dB 10 - 40,000 Hz Connector2 Microdot 10-32 Output cable R1-1-J1-6 Mass below force gage (including stud) 20 grams (0.044 lb) Effective stiffness 3 x 10 6 lb/in (5.2 x 10 8 N/m) Diameter of mounting surface 0.63 in. (1.66 cm) Mounting stud, stainless steel 3/8 ...
14 - Amphenol Sine
3 (03-a) C091 11D003 002 4 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. IEC 61076-2-106) Part number 60 0-3 7 8 1 7 F 2 6 E 3 5 D 4 C C 5 D B 6 E A Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to ...
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[884C7F3671CDE358911C1E90F81BF3ED>58568380E9BECA428589D9868F778F16>]/Index[10 51]/Info 9 0 R ...
HDMI connection system for harsh environment - Amphenol PCD
• Panel thickness : 1,6 mm min and 3,18 mm max for jam nut receptacle. Data transmission : • HDMI 2.0 protocol. • Transmission bandwidth : 18 Gbit/s with 6 Gbit/s per lane. ... • Shocks : IK06 weight of 250 g drop from 40 cm [15.75 in]. onto connectors (mated pair). • Humidity : 21 days, 43°C, 98% humidity. • Temperature range: -40 ...
14 - Amphenol Sine
M C091 11HXXX 002 4 U Material: Carle 02.07.13 Oberfläche: 2:1 14 (14-a) C091 11H014 002 4 U 12 (12-a) C091 11H012 002 4 U 8 (08-a) C091 11H008 002 4 U 7 (07-b) C091 11H107 002 4 U 7 (07-a) C091 11H007 002 4 U 6 (06-a) C091 11H006 002 4 U 5 (05-b) C091 11H105 002 4 U 5 (05-a) C091 11H005 002 4 U 4 (04-a) C091 11H004 002 4 U 3 (03-a) C091 11H003 002 4 U Contact arrangement View on mating side ...
MMS 2 Moisture Measurement System - Protimeter
et jusqu’à 5 » (12 cm) de profondeur en mode sensibilité (varie selon le matériau testé.) Profondeur maximale de l’aiguille 0,4 po (10 mm) Sonde de température de surface enfichable (BLD5806) -Plage : 32 °F à 158 °F (0 °C à 70 °C)-Précision : ±1,3 °F (±0,7 °C) @ 77 °F (±25 °C)
Connector Assembly Facility Identification for Amphenol Interconnect ...
%PDF-1.4 %âãÏÓ 343 0 obj > endobj xref 343 35 0000000016 00000 n 0000001518 00000 n 0000001677 00000 n 0000004025 00000 n 0000004632 00000 n 0000005246 00000 n 0000005658 00000 n 0000005770 00000 n 0000005884 00000 n 0000005977 00000 n 0000006509 00000 n 0000007134 00000 n 0000007218 00000 n 0000007788 00000 n 0000008430 00000 n 0000009160 00000 n 0000009831 00000 n 0000010534 00000 n ...
Handportable Antennas EFD 70/...-FME - AMPHENOL PROCOM
3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment. Highest quality materials – designed for “wear and tear”. Delivered factory tuned and tested to ensure minimum VSWR and optimum ... 70 cm band (380 - 470 MHz) Antenna Type: Antenna for portable equipment: Max. Input Power:
Product sheet - amphenol-antennas.com
Gain (dB) : 3 Termination : 35 m RG58 cable axial output Bracket : Metallic bracket 60 mm horizontal length ... Length (cm) : 154 Weight (kg) : 1,7 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly ...
n 20 252 4051 c | Amphenol Global Search | Amphenol
Search Results for n 10 252 4600 c Amphenol Mobile Connectors - Mobile Consumer Products ... to 60°C, calibration is performed at the triple point of water (0.01°C) and 15°C, 25°C, 30°C, 37°C, 50°C, and 60°C. ... 10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified.
Sample Test Set-Up Photograph Current Input (positive) Motherboard ...
Amphenol Corporation Test : HDB3 Heat Rise Testing CLT EWOM T. Memo. 3457 C12216 T10-086 Temp R.H. ECL 80oF 45% Tested by: James Vredenburgh Page Date: 8/24/2010 Date Date: X Aerospace Operations Sidney, N.Y. 13838 Test Purpose: Application of various Current Levels and their cooresponding heat rise levelsTest: Circuit Diagram Details
Antenas Whip GF 151 - AMPHENOL PROCOM
Aprox. 92 cm: Peso: Aprox. 0.09 kg: Montaje: On car windows with silicone glue (52 mm x 47 mm obstruction-free mounting area required) Espesor De Vidrio: 2.5 - 7 mm: Designaciones de pedido. Modelo Producto No. GF 151: 130000704: Agregar a la cotización: Accesorios Sistema FME . FME-CABLES; TYPE: PRODUCT NO. 1 m FME: 130000437: 2 m FME ...
High POWER
%PDF-1.4 %âãÏÓ 7942 0 obj > endobj xref 7942 57 0000000016 00000 n 0000003055 00000 n 0000003218 00000 n 0000007297 00000 n 0000007336 00000 n 0000007387 00000 n 0000007502 00000 n 0000008400 00000 n 0000009238 00000 n 0000010130 00000 n 0000011037 00000 n 0000011929 00000 n 0000012696 00000 n 0000013218 00000 n 0000013951 00000 n ...
ROHS COMPLIANT PRODUCT DATA DRAWING D DCN 40918 11/14 STW DATE APPROVED
3) break corners & edges .005 r. max. any reproduction in part or as a whole per asme y14.5m - 1994 is the sole property of sv microwave, inc. 4) cham. 1st & last threads. the information contained in this drawing ... Ø.085 cable (cm).240 6.10. title: sf1211-6063.pdd.slddrw created date:
0.50mm Pitch FFC/FPC - F300/F301 Series - Amphenol CS
www.mhe-cs.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 0.50mm Pitch FFC/FPC - F300/F301 Series PART NUMBER SELECTOR F 3 XX 1 B 7 H 1 1 1 0 X X E X 0 0 Pitch 3 0.50mm Product Family F FPC/FFC connector 1 Reel Plating 7H Phosphor Bronze 0.05μm min. Au (Au Area) Housing Color B Black Housing Material 1 LCP
AR41 Airducer® Ultrasonic Transducer - AIRMAR EMEA
It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AR41 incorporates standard internal shielding, and it can accommodate transceiver and signal processing electronics. It operates at 41 kHz and its sensing range is 30 cm to 20 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge
BRUKSANVISNING INS9800 Rev A OKT 2021 - protimeter.com
3. Produktkomponenter og tilbehør 2 3.1 Slå MMS3 PÅ og AV 3 4. MMS3-moduser 4 4.1 pinners fuktighetsmåler – Valg og bruk 4 4.1a Bruk av ekstra dypveggsfuktighetsonder I målemodus 5 4.1b Oppdage hygroskopiske salter 6 4.2 Pinless fuktighetsmåler – valg og bruk 6 4.3 Hygrometer – Valg og bruk 8 4.4 Psykrometrisk – Seleksjon og bruk 9
Model HT354C02
P¿ÊåÑN k Å¡ µy Á‚;# Ì kÐa 2 JD"Ã#‚xˆ‰Ù„c28 Ck~°Ði’ò ˆ ³qÔ'ˆ‰Ú|Ž‹Äp& ?ÝÚ¦ 5M0ƒ$3]؈ š£è ÈæGG À% ¯þÓý?Nï¡ ´è§gÑ DpÐG `4 Y:d ú{Zv¾"""v“.Fâ` SýàÝ Çè f°};üDDìµ 28…ÈŽ `ÙõTŸ H Ù2(‹Îÿ ;´a h 2 kÿ¾þ“¯ ƒ¯â"v ìú5¢èŽˆæ` ¾éÿý=×O –L @ˆˆˆ‰V ëÿý ...
0.50mm Pitch FFC/FPC - F31L Series - Amphenol CS
www.mhe-cs.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 0.50mm Pitch FFC/FPC - F31L Series PART NUMBER SELECTOR F 3 1 L 1 A 7 H 1 1 1 0 X X Product type Pitch 3 0.50mm Product family F FPC/FFC Connector 1 Reel Plating 7H Phosphor bronze 0.05µm min. Au (Au Area) Housing color A Natural Housing maerial t 1 LCP Number of positions
MMS3 - protimeter.com
3. Componentes y accesorios del producto 2 3.1. ENCENDIDO y APAGADO del MMS3 3 4. Modos del MMS3 4 4.1. Medidor de humedad de clavija – Selección y uso 4 4.1a Uso de sondas auxiliares de humedad para pared profunda en modo de medición 5 4.1b Detección de sales higroscópicas 6 4.2. Medidor de humedad sin clavijas – Selección y uso 6