Search Results for cm10-3
steam unlocked | Amphenol Global Search | Amphenol
UDK-CM Condition monitoring ultrasound detection kit Ultrasonic detection of bearing and lubrication faults, 40 kHz (±1.5 kHz) ultrasound receiver, headset, solid probes for detecting structure-borne ultrasound, cloud-based condition monitoring app, industrial carrying case. Hear, monitor and diagnose bearings, gears, pumps, valves, and ...
SMP Male PCB Edge Launch Connector, CM - SV Microwave
SV Microwave proudly present the SMP Male PCB Edge Launch Connector, CM 1211-66175. The connector is available in the SMP series, check out now! Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. ... ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz
480E09 BATTERY-POWERED SIGNAL CONDITIONER Revision: V - PCB
Size (Depth x Height x Width) 2.4 in x 4.0 in x 2.9 in 6.1 cm x 10 cm x 7.4 cm Weight(Including Batteries) 0.7 lb 0.3 kg All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
P-U98-B1CX-XXXX - Sheet4 - Amphenol CS
a see sheet 1 apr16/15 cm mount holes to be used 4.00 15.65 3.00 (2 plc.) 47.65 emi gaskets 15.65 8.05 c section b-b bezel pcb data k and l center line of shown for reference) host board shown as reference) (not included - u99-b104-100t optional kickout spring m1.4 screw mount cfp2 connector connector cover
Repair and Maintenance
%PDF-1.4 %âãÏÓ 27 0 obj > endobj 335 0 obj >/Font >/ProcSet[/PDF/Text]>> endobj 327 0 obj >stream H‰ìWËŽí¸ Ü÷Wø äèeIþ‚ d Üå`V $èY YÌï‡U$mÉ ...
10-Port Antenna - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 7-8 9-10 Polarization XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65 ...
Connector Solutions M23 Elite Series - Amphenol Sine
Pin 3 MB5RJN0802-KIT Receptacle Kit, 90° rotatable, Checkmate™ Large Flange (28.0x28.0) Pin 3 MB5JJN0800-S1 Receptacle extension, Checkmate™ 7.5-11.0mm Cable OD Range Pin 4 MB5JJN0800-S2 Receptacle extension, Checkmate™ 11.0-14.5mm Cable OD Range Pin 4 MB5JJN0800-S3 Receptacle extension, Checkmate™ 14.5.5-17.0mm Cable OD Range Pin 4
790-960 / 1710-2700 MHz - amphenol-antennas.com
ÖÝñ·T“OFü‘Õ~i] æ ñ¼£ùØìì;>þ¿ ,~¢ä endstream endobj 14 0 obj >stream H‰tWËŽ$· ¼÷WÔÑ2Ð &ŸÉ«V¶|ÑÁÐþACò 3 ìµaÀ_ïˆHVwÏÈ‹ z U¬d>#“/ßÿXŽ¿|¹|ûùòòG;ìøüóÅüÈøÿÚ=U Ù[*u Ÿß./Ÿ¾øqû‚ _n¿\òñùÆŸÿ\~7W¾®‘ —æåk™9 ?üé¿ß|þûå þݯ· ¿ýôË¿Ž ...
VQ6 Series Thermal Conductivity Gas Detector Elements
FLOW RATE 500 cm3/min LEAKPROOF JOINTS FILTER PAPER AND 60 MESH STAINLESS STEEL GAUZE AA AB 1AC AD 1AE 4689A RECOMMENDED MOUNTING ARRANGEMENTS Ref Millimetres AA 9.53 + 0.13 AB 8.33 + 0.13 AC 8.20 min AD 9.53 + 0.13 AE 8.20 min SGX Sensortech(IS) Ltd Registered in England No.08067077 A1A-VQ6_Ser Issue 7, March 2007
5798400R - Amphenol Antenna Solutions
%PDF-1.4 %âãÏÓ 2265 0 obj > endobj xref 2265 90 0000000016 00000 n 0000003018 00000 n 0000003178 00000 n 0000006559 00000 n 0000007260 00000 n 0000007706 00000 n 0000008306 00000 n 0000008356 00000 n 0000008406 00000 n 0000008521 00000 n 0000008634 00000 n 0000008750 00000 n 0000009246 00000 n 0000009828 00000 n 0000010467 00000 n ...
CHARGE OUTPUT ACCELEROMETER - PCB
Temperature Response See Graph See Graph [3] Base Strain Sensitivity 0.002 g/µε 0.02 (m/s²)/µε [3] Electrical Capacitance 485 pF 485 pF [3] Insulation Resistance(at 500°F) > 108 Ohm > 108 Ohm [3] Insulation Resistance(at 70° F [21°C]) > 1012 Ohm > 1012 Ohm Output Polarity Negative Negative Physical Sensing Element Ceramic Ceramic
Ultrasound Detection Kits - Wilcoxon Sensing Technologies
Frequency bandwidth 1.8 - 2.2 kHz @ level 0.7 (or -3 dB SPL) Working resonance frequency 40 kHz ±1.5 kHz Reception distance, max 150 feet using UD003 large concentrator 300 feet using optional UD300 range extender ... UDK-CM CONDITION MONITORING KIT UDK-VL VALVE AND STEAM TRAP MONITORING KIT Hear, monitor and diagnose bearings, gears, pumps,
dpf | Amphenol Global Search | Amphenol
The DPF 3/6-HX-150 is a six-cavity high-power mobile or base station duplexer for the 112 - 136 MHz band. This type of filter uses six large 40 x 40 mm cavities, all equipped with 3.5 mm silver-plated helical resonators, diameter 19 mm. ... The DPF 23/6 is a 6-cavity duplex filter for the 23 cm amateur band. The DPF 23/6 can be tuned within the ...
GPS-C 4/TETRA-S BBMU/ - AMPHENOL PROCOM
5 V supply voltage (3 V and 12 V respectively available on request). DC supply via RF-connector. Matching unit (BBMU) included. When ordering the antenna, please state the centre frequency on each band. CONNECTION DIAGRAM SPECIFICATIONS Electrical Model GPS-C 4/TETRA-S BBMU/... Frequency 4 m : 74.2 - 87.5 MHz 70 cm : 380 - 400 MHz
LMR-600 | Amphenol Global Search | Amphenol
N-Type Right Angle Crimp Plug Times LMR-600 Optimized 50 Ohm 172263-10G. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.400 Terminal Flush 172299-10.
Antenna with Universal FME-Connection System for Portable Equipment in ...
Frequency 70 cm band covered by four models Antenna Type Shortened ¼ λ antenna for portable equipment Max. Input Power 50 W Polarisation Vertical Impedance 50 Ω Gain Approx. -3 dB (compared to a ¼ λ portable antenna) Bandwidth ≥ 20 MHz @ VSWR ≤ 2.0:1 Mechanical Connection(s) FME(f) (Exchangeable BFME-connectors to be ordered separately ...
Interconnect solutions for PLC - amphenol-cs.com
3 7 4 8 Wire to Board – Signal: Dubox® 2.54mm Minitek® 2.00mm Board to Board – Hybrid: ComboStak ® 0.80 / 2.00mm Ribbon Cable to Board: Minitek® 2.00mm Board to Board – Power: PowerStak 2.00mm Board to Board – Pin on Socket: Dubox® 2.54mm BergStik ® 2.54mm ® Minitek® 2.00mm FPC to Board: FFC/FPC 0.50 – 1.00mm Board to Board ...
Model 354M56 | PCB Piezotronics
45 to 55 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034M22: Low Outgassing, 4-conductor, shielded cable, 20-ft, 4-pin plug to (3) BNC plugs, with FKM heat shrink: 1: 081M216: 5-40 socket head cap screw with FKM heat shrink insulation material: 1:
Handportable Antennas EFD 70/...-FME - AMPHENOL PROCOM
3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment. Highest quality materials – designed for “wear and tear”. Delivered factory tuned and tested to ensure minimum VSWR and optimum ... 70 cm band (380 - 470 MHz) Antenna Type: Antenna for portable equipment: Max. Input Power:
UNDERSTANDING SOUND POWER AND MICROPHONE RESPONSE - PCB
cm), which is roughly 14x the diameter of a ½’’ microphone. A common parameter for characterizing polar patterns is beamwidth. The beamwidth in degrees is usually given to be the angle between the half-power (-3 dB) points of the main lobe. If the sound power emitted from the source is constant;