Search Results for cm10-3
USB3F TV - 頑丈なイーサネット、USBおよびディスプレイコネクタ|Amphenol Socapex
Amphenol Socapex USB3F TVは、過酷な環境で動作するように設計された強化USB 3.0コネクタです。MIL-DTL-38999シリーズIII規格に基づき、このコネクターはねじロック機構を備え、液体やほこりに対して密閉されています(IP68)。軍用アビオニクス、地上車両、戦場通信、産業用アプリケーションでの使用 ...
CHARGE MODE ACCELEROMETERS - PCB
3. HIGH IMPEDANCE CHARGE SIGNAL. Charge mode accelerometers do not require an external . ... N/cm: 2. 1 E10 . N/cm. Electrical. Output Polarity. Negative: Negative. Capacitance: 930 pF. 930 pF: Insulation Resistance (Room Temp) > 1000 Gohm > 1000 Gohm. Insulation Resistance (Max Operating Temp) > 100 Mohm
Dual-Feed 350A 4/10 TPS/TLS and GMT Fuse Panel
Dimensions 21.25” W x 3.5” H x 13” D 54 cm x 9 cm x 33 cm Weight, without breakers 20 lbs. (9 kg) Material Cold-rolled steel Finish Black, powder coat Mounting 23”, EIA/WECO Environmental Temperature -10°C (14°F) to 55°C (131°F) Humidity 0 to 90%, non-condensing Connections Input terminals Dual 3/8” studs on 1” centers
0.50mm Pitch FFC/FPC - F300/F301 Series - Amphenol CS
www.mhe-cs.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 0.50mm Pitch FFC/FPC - F300/F301 Series PART NUMBER SELECTOR F 3 XX 1 B 7 H 1 1 1 0 X X E X 0 0 Pitch 3 0.50mm Product Family F FPC/FFC connector 1 Reel Plating 7H Phosphor Bronze 0.05μm min. Au (Au Area) Housing Color B Black Housing Material 1 LCP
Model TLD086C02 | PCB Piezotronics
1.57 cm: Tip Diameter: 0.25 in: 0.63 cm: Hammer Length: 8.5 in: 21.6 cm: Electrical Connection Position: Bottom of Handle: Bottom of Handle: Extender Mass Weight ... 10-32 thread tip, 3.0 gm (for Models 086C01, 086C02, 086C03, 086C04, 086D05) 1: 084B04: Medium, white, 10-32 thread tip, 2.5 gm (for Models 086C01, 086C02, 086C03, 086C04, 086D05 ...
CHARGE AMPLIFIERS - PCB
1 E10 N/cm. 2. Electrical. Excitation Voltage +18 to 28 VDC. Constant Current Excitation: 2.2 to 20 mA. Output Impedance <20 Ohm. Output Bias Voltage +9 to 14.5 VDC. Output Voltage: ... 7.3 to 7.7 VDC. Output Voltage: ±5 V/pk. Output Bias Current: 11 to 13 mA. Output Current: ±5 mA/pk. Output Impedance <770 Ohm. Broadband Electrical Noise (1 ...
Amphenol Partners with Eaxtron USA to take Leadership through Innovation
ª±[©¤ÚÅ\$ òã¹ã¥p Å&™¤ÚÃjʆSµ f~q“íœþUÌ›½S7fÒñ’ Ñ•Ú>däzzRMŽÇºé>6Ñõ’ †¥ ®zFN×ÿ¾N töwÅÈ ×Ë:]Ì dREu§£O¸I Ú3, •Æ1ƒ‚ 3ø×½ø mBïÃvsjN^è— äcp ÁOä 1 ‰ îZ}Cn0‚¦ Š( Š)3@ EdÉâ} &(Ú½™aÕV`Çò x»Ã襛V¶U IjÛ¢¸é¾'xb Ãn.¥“ eŽ2SóïL? |3µJMpìÍ ...
Interconnect solutions for PLC - amphenol-cs.com
3 7 4 8 Wire to Board – Signal: Dubox® 2.54mm Minitek® 2.00mm Board to Board – Hybrid: ComboStak ® 0.80 / 2.00mm Ribbon Cable to Board: Minitek® 2.00mm Board to Board – Power: PowerStak 2.00mm Board to Board – Pin on Socket: Dubox® 2.54mm BergStik ® 2.54mm ® Minitek® 2.00mm FPC to Board: FFC/FPC 0.50 – 1.00mm Board to Board ...
Model 354M56 | PCB Piezotronics
45 to 55 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034M22: Low Outgassing, 4-conductor, shielded cable, 20-ft, 4-pin plug to (3) BNC plugs, with FKM heat shrink: 1: 081M216: 5-40 socket head cap screw with FKM heat shrink insulation material: 1:
Protimeter TimberMaster - Advanced Moisture Meter
Protimeter TimberMaster Side 3 3 Bruke Protimeter TimberMaster uten temperaturprobe TimberMaster er kalibrert for treverk som holder 20 °C. Effekten av temperatur på kalibreringen av fuktmåling kan i utgangspunktet kompenseres for på omtrent følgende måte: Trekk fra 0,5 % mc for hver 5 °C over 20 °C av den viste verdien.
www.amphenol-aerospace.com
Ð æXVè z 3ÔëtœÞ ·èe„Þ ÿ Cè ½C ¢÷”&ð½M_àÿ::a| 2 :âYÔó#4 ÿ‹ Œ¶Ô’vš?™KÍŸ´ TªŒWÞ@½îBlP Ì á?J ŠÕ?ÁLý´ù£6 n—ºÿ1ÊB»Ì¯S Öܵèæ… ÊçÏ›;gö¬™e3JK¦ M›:eò¤ Ÿ7 |^nNö¸±cFg 9bxfFú°´¡©C ß4hà€ ûßЯoÏ ×vï’œÔÉÓ±Cë„«â›5i Û(Æé0 L êžáÉô»ƒÉþ ...
Handportable Antennas EFD 70/...-FME - AMPHENOL PROCOM
3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment. Highest quality materials – designed for “wear and tear”. Delivered factory tuned and tested to ensure minimum VSWR and optimum ... 70 cm band (380 - 470 MHz) Antenna Type: Antenna for portable equipment: Max. Input Power:
RJF 6A - Amphenol Socapex
• Vibrations: 10 - 500 Hz, 10 g, 3 axes: no discontinuity > 10 micro s. • Shocks: IK06 weight of 250 g drop from 40 cm [15.75 in] onto connectors (mated pair) • Temperature range: -40°C / +85°C Markets & Applications Applications : Vetronics, Military Ethernet & USB networks, Ethernet Switches, Communications, Sensors, Optronics
SS510DT 200KHZ ECHORANGE INTERACTIVE NMEA0183 3M - AIRMAR EMEA
Depth Display Resolution: 1 cm (.40") ... (65'), 0.3 m (1') Documents. Brochure EchoRange™ Smart™ Sensors. Brochure SS510. Brochure Ultrasonic Transducers. Installation D-17-228-01. Notes EchoRange Single Frequency 200kHz App Notes 1.0. User Guide EchoRange™ / EchoRange+™ And 200m Mini Altimeter Kit User Technical Manual. Wiring D-91-1100.
GPS-C 4/2/TETRA-S BBMU/...
5 V supply voltage (3 V and 12 V respectively available on request). DC supply via RF-connector. Matching unit (BBMU) included. ... 4 m : approx. -3 dB 2 m : approx. -4 dB 70 cm : approx. 2 dB (acc. to EIA RS-329-1) Mechanical; Materials: Whip : Glass fibre whip with copper wire winding, polyethylene-covered
Model 352C65 ACCELEROMETER KIT Installation and Operating Manual
%PDF-1.4 %âãÏÓ 15 0 obj > endobj 130 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC]>> endobj 129 0 obj >stream q q 612.00 0.00 0.00 788.88 0.00 0.00 cm 0.00 0.00 0.00 ...
SMP Male Bulkhead Connector for .085 Cable, CM - SV Microwave
Get the SMP Male Bulkhead Connector for .085 Cable, CM SF1211-6063 with the perfect mechanical and environmental specifications at SV Microwavee. Check Inventory. Register. Log in. Compare Products List. Check Inventory. ... ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz
milwaukee valves | Amphenol Global Search | Amphenol
Ultrasound Solutions for Condition Monitoring and Leak Detection Model: UDK-CM, UDK-LK, UDK-VL, UDK-EI. The ultrasound receiver - available in four convenient kits - detects and converts ultrasonic (>20 kHz) noise produced by mechanical, pneumatic, hydraulic, and electrical systems down to an audible range you can hear.
SMP Male PCB Surface Mount Connector, 2 Port, SB 9311-20013 - SV Microwave
SV's SMP Male PCB Surface Mount Connector, 2 Port, SB 9311-20013 features a glass seal with a low CTE to survive solder reflow. Access the design resources now!
Penta band antenna, dual polarisation, 10 connectors
Q d ?F DË(ŒÑ }E þýù'íeã,ïÍ’¡æ E``tÄ ”# %ÊÛÛtðµê•IɵŽz \®uÔS D[v ȶl ¶ ³i‰†‡Ò€Ì÷ • Õ ] ¢)z 4Sô H\ì÷¥AÅ–• Á–= €- fêv¼ó öt9 óýCêë¯%u&ɵ޻ä;3 —©.`OwO ˜l£ÞM2J§×¸Þ»‘ #{ýýÙÇÿé!Ûß™ðÄͤPfOs«2¦ [ {{@ ½½Ý¤Ð# HSãr@==Kò¤L³)펓ám ³`ÿâ ...