Search Results for cm10-3
USB3 Type A - Type C - Adapter - amphenol-socapex.com
- Shocks: IK06 > weight of 250 g drop from 40 cm [15.75 in] into connectors (mated pair) - Humidity: 21 days, 43°C, 98% humidity - Temperature range: - 40°C / +85°C Square flange Jam nut Reduced flange . www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice ...
MIL-C-39012 INSPECTION - Amphenol RF
%PDF-1.6 %âãÏÓ 21 0 obj >stream hÞ„Ð] ‚0 àóSÎeÞäŽnV B ]EEE7 áÅ A,t}ýùjSW VlƒÃÆž÷l ’‡‚ ¸ž $ ž§÷úè³)@Î8†¡;:œ2… 'y¡Ì † w ¿ëÕí(ÝÙI¥I&‹(ÒW†H~y4Ú°.C³¨Ë¶5Å-Å TUÏã\š°ÊMT*;÷ ,a R žS&T’o%Ñ ‚¦d[´Ô ] pêFõ‹[ Ê«2?Ñ”ø§”•Î ε¸ fU |Wƒ užË³}ÅÏ z%ôÚ ÚÔþ Õ×êS€ O †ô endstream endobj 22 0 obj ...
MachineryMateTM intrinsically safe vibration meter kit
Wilcoxon Sensing Technologies 3 Progress Drive Frederick, MD 101 SA An Amphenol Company ote ue to continuous process improement, specifications are subect to change without notice. This document is cleared for public release. 99387 Rev.A.1 07/21 1 DataMate software DataMate is the easy to use vibration analysis software tool designed for the
Consumers
ßí,ƒ •mkˆàŸøô3 3 0~P@ê2¡,hÌR ` ·†ëB¨ z˜} Ô AÛú ˜Þµ>ùȘìÔV|`‘âj^ŒØë £5tBÌ[G!«È 3×+r „Ã1ËÐ Ô² ÑåW ê0ÿ ËÛGò†U´} §Àjíj^Œ2|±Ï31 óÖ‚H:õÀ©Û†œ DÅaJ½ VóOªÝ¶›—ÚBx{O»P{&œu 2NþbžŒê:ß %±Ð Ò°R x 5bÁŒ!ÁD16E „‹º ñŒ È3ï$ Þßbg~ ÂQ]ÈÔól^„ ìŒ ...
AEC & AMC RANGE OF SOLUTIONS ACOUSTIC Whether testing an earphone ... - PCB
ACOUSTIC COUPLERS & EAR SIMULATORS INSERT EARPHONES OCCLUDED EAR SIMULATOR MODEL AEC304 Designed to test insert earphones Includes ½-inch 12.5 mV/Pa matched microphone Meets IEC 60318-4 and IEC 60711:1981 requirements INSERT TYPE HEARING AIDS & EARPHONES COUPLER MODELS AEC202 & AEC203
GPS Combination Antennas GPS-C 2R/70/FM - amphenolprocom.com
5 V supply voltage (3 V respectively 12 V available on request). DC supply via RF-connector. When ordering the antenna, please state the centre frequency on each band. Specifications. Electrical; Model: GPS-C 2R/70/FM: Frequency: 2 m: 145 MHz 70 cm: 435 MHz FM band: 88-108 MHz: Antenna Type: Mobile antenna: Max. Input Power:
Amphenol Corporation - Amphenol Corporation Completes Acquisition of ...
Amphenol Corporation (NYSE: APH) today announced it had completed the acquisition of the Carlisle Interconnect Technologies (CIT) business from Carlisle Companies Incorporated (NYSE: CSL). “The acquisition of CIT enhances Amphenol’s product offerings for highly engineered harsh environment interconnect solutions and will enable us to deliver a more comprehensive technology offering for our ...
High-Current Demarcation Panel - amphenol-ns.com
beyond the face of the rack in 1-inch (2.54 cm) increments. WARNING! Failure to properly ground this equipment can create hazardous conditions to installation personnel and to the equipment. WARNING! Before connecting input power cables, make sure input power to panel is turned off.
c10-780108-201 | Amphenol Global Search | Amphenol
Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version
Datenblatt C-Serie M1-Sensor Analog C-Serie M1-Sensor Analog - Temposonics
CISPR 16-2-3 – Funkstörfeldstärke (3 m Messentfernung) CISPR 16-2-1 – Funkstörspannung (Gleichspannungsversorgung) ... (Toleranzbereich 4,75 - 5,5 VDC), CM: 12 VDC (Toleranzbereich 9 - 15 VDC) Leistungsaufnahme: max. 40 mA Ausgangsbelastung: Analog: > = 10 kΩ Überspannungsschutz: CS: bis 19 VDC kurzfristig CM: bis 29 VDC kurzfristig
Cryogenic Passive Products
%PDF-1.4 %öäüß 1 0 obj /Type /Catalog /Pages 2 0 R /MarkInfo /Type /MarkInfo /Marked true >> /StructTreeRoot 3 0 R /ViewerPreferences 4 0 R /Lang (en) >> endobj 5 0 obj /Creator (Canva) /Producer (Canva) /CreationDate (D:20220225185618+00'00') /ModDate (D:20220225185613+00'00') /Keywords (DAE5MWJ6V9k,BAEGFkMUDKM) /Author (Del Pierson) /Title (Cryogenic Passive Products) >> endobj 2 0 obj ...
MMS 2 Moisture Measurement System - protimeter.com
invasiva encuentra humedad hasta 3/4" (19 mm) por debajo de la superficie • Modo de búsqueda no afectado negativamente por la humedad de la superficie 3. ... (12 cm) de profundidad en modo de sensibilidad (varía con el material bajo prueba). Profundidad máxima de la aguja 0,4 pulgadas (10 mm)
Owego - Amphenol Aerospace
Aò—ëÕ ¶›ý6›Ÿ Ñ¡U]¥B Ñ„ >Ò ü6 ÉŽ„U+Ãv“äÒ#B+3Ð%uRT2Ím'„ýê µ¯š=>¶¨}» ŠÖr^ñ[¤‡@z(Pd ÞèÙ )èß碘-Ÿ° Ì?Á©W
97-3106a-20 | Amphenol Global Search | Amphenol
Search Results for 97-3106a-16-9 696-960 / 1695-2700 MHz - Amphenol Antenna Solutions † Available with 4.3-10 or 7/16-DIN connectors † Four unique mounting options † Available for order with a grey, brown or black radome Features Connector Description The antenna has 8 connectors located at the bottom. ... 97-3106A-14S-5P(946) YES ...
CVLD PRESSURE SENSOR - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20240819134409-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 9 0 obj /Type /XObject /Subtype /Image /Width 226 /Height 46 /ImageMask true /Decode [1 0] /Length 10 0 R /Filter ...
Model 102A03 **OBSOLETE** See 102B03 High frequency ICP ... - PCB
#Äq áË¢àªG UßrèŽ >} #ÌÐRtCEÑ EÑ eÃA€9 ¿Rlc/›F Ä|Ÿ8ËæÙB52ñ Ëåâù¼¢.Œ 0dq‘ž àä|Àm À’"""""#ñ r¦ D aµ… g$çr+‘\·0å RB¼þU” €ß 6 ¸ä8äp[ c ;Ÿ Aüà ˃ Š9V (sùA”HPÂr '"• FÈdpaÈ;‘ŽLr+• r ^¥A¶9èS• ÔlQ øAÈd `äQÈ)¹ ærCœr‡3™Ï rœ§! ü\ â ¡Î9¬þqÎ9XqÊ ...
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %Çì ¢ 1 0 obj >/PageMode/UseOutlines>> endobj 2 0 obj > endobj 3 0 obj > endobj 4 0 obj[0 >] endobj 5 0 obj >/Contents 6 0 R>> endobj 6 0 obj > stream xœÌ½I¯n˲ $›Ê>F” Œ)´›ç4Þbf ³‹„ ܃ûz˜– Hèn$›†ÿ>9"bDD~{Ýë‡èà'ëîoœ¹f‘™QWÿòÇóõìÖÛ˜? üßõë_üüí¿ûŸ÷ ÿãÿþm|Qßþã_ÿV~ü³óÿÿÏßäê ÿóÿøÛ[WûZýG ...
browning 525 grade examples | Amphenol Global Search | Amphenol
Model Description Max temp Diameter Compatible connectors J3 Low noise, high temp, red Teflon® jacket 500°F 260°C 0.085 in 0.216 cm 1, 1A, 2, 6 J5A RG58, black PVC jacket 221°F 105°C 0.190 in 0.483 cm 2, 2F, 6, 6Q/6QI, 6SL/6SLI, 6W
Model TLD356A15
%PDF-1.4 %âãÏÓ 17 0 obj > endobj 195 0 obj >/Font >/ProcSet[/PDF/Text]>> endobj 197 0 obj > endobj 187 0 obj >stream H‰´WM¯ · ¼ï¯àq÷0#~“s”"E± ' µ† >9± C àäà¿Ÿênr†äÎì{zÙ@ ßÌN³Yì.v _½ÿhÔÏÿ9½¹ž^]¯V uýé¤Õ2ÛÅ%5•¿Z…”fã•ós´êú+L~>M³ ~ÑCV×ßOߟ¿ùëeòËœÏß]¦ æpþËe2 ÓÎ×Ë”\ûÃ{XFX*ú²ÌËùO—iqøá[Xè0ûó;250 ...
USB Type C Connector and Cable Assembly - Amphenol CS
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery.