Search Results for cm10-3
Level Plus Direct Digital Access (DDA) Tank Gauge
Housing Dimensions: 3.75 in. (9.53 cm) diameter x 8.6 in. (21.8 cm) long Mounting: 3/4 in. NPT adjustable fitting; 2 1/2 in. (6.35 mm) sanitary fitting available as option Wiring: 4 wire connections of shielded cable to factory provided pigtail cable (10 feet) through 1/2 in. NPT conduit opening All specifications are subject to change without ...
Model TLD356A32 | PCB Piezotronics
45 to 55 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034K10: 4-conductor, low noise, shielded FEP cable, 10-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z) 1: 080A: Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish: 1:
Model 482C24
–”º°t°¯ ƒW¦ñ®X$áϸþ9Ÿ¾ ñ–·ú þ “Wú¿rêà_\y^G "KYÕÔfä>Œ°hÿ¥†Óuàs¦Uß²ÛäVC˜Zåa©l%ŠoÜÅд▵ “ Ð Ýߊ, æ4жƒ«=â «!Ì ›_‘WE¬†E]T‡» ™ RÀl] Í’i㧎b¨ C”P(Ñõ4í –gN+ dèzÎ ÑYFvÚž ‡[0|é€ ë¨9Ÿ„¬iý– Í‚ªS ƒèJ}K—J‹ù-ì z[®º)cPlç
Model M352C65 | PCB Piezotronics
90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A15:
partnerservicemgmt@service.alipay.com | Amphenol Global Search | Amphenol
Section 420-100-202 3 Figure 2. 4201–00 Typical Application 3. CIRCUIT DESCRIPTION The 4201–00 provides summing and distribution of up to four VF or data channels, while the 4202–00 provides an
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=18144&model
EHfÂ$´2=ÇC$¶ ðБê*ÂöÚ?á·þ ïøçÒ;oÈ"S¬â cºXNŒ T&ß\®ÓÆZL K¢¦ u1o©MòšPl`ãÃ4?9 ÝÈ ¬ &ΩX ç^Ìi‰Â gªçÉG©x *Bûκ’å5x6G â Ú| `XM—ar…&ru^„ !db ê©Ø ³D¥ã ‡EÙŸŠÀ8k÷ .¹™ ì“Û 7
CM599 Low-Medium Chirp, 2/3kW, No Connector, DT - Gemeco
3 kW. Having the right tool for the job makes the job easier and gives better results. The right tool for covering deep-water haunts of swordfish, tuna, and other species is a 2 to 3 kW, low and medium-frequency transducer. The Chirp-ready CM599LM delivers the deep-water performance of the low frequency down to 3048 m (10000') plus the detailed ...
EPOXY SEALED MIL-DTL-38999, RECEPTACLES SERIES III TV
%PDF-1.4 %âãÏÓ 354 0 obj > endobj xref 354 63 0000000016 00000 n 0000002062 00000 n 0000002218 00000 n 0000005950 00000 n 0000006452 00000 n 0000007015 00000 n 0000007201 00000 n 0000010509 00000 n 0000012815 00000 n 0000015400 00000 n 0000015598 00000 n 0000015792 00000 n 0000018256 00000 n 0000018814 00000 n 0000021620 00000 n 0000021963 00000 n 0000022521 00000 n 0000024603 00000 n ...
Model 1381-01A rod end load cell Installation and Operating Manual
%PDF-1.4 %âãÏÓ 11 0 obj >/Parent 117 0 R/Rotate 90/MediaBox[0 0 612 792]>> endobj 118 0 obj >stream xœÝ]ë“ ·q/¾îÈ#KGJ LJV )ßJÚá`𘠣„¶,G‰“/¶Y• R>9qR)ŸSâ—üûi`ô ;=;Ë;R²-©T}ƒAw£_h40Ø Vm£ºU þÍÀ ÎŽÔê¿Ž hUÛ®œ£ÿ½þÏ£?~~ôÃQçôʸvu !§l»úÓ‘6 ÁÐþ§£ÿ>ú·ÕŸ ÜêÿŽ óÐûaX}{¤[½²mè §Ô@oþþè· 3‘j Q· Ÿ5ª à ...
SSI TECHNOLOGIES, INC ULTRASONIC LEVEL SENSOR COMPARISON GUIDE
5.08 cm 2” 5.08 cm 1 Meter = 4” / 10.16cm 2.5 Meter = 8” / 20.32cm 6” / 15.24cm Whatever your media and tank depth and profile, SSI probably has an ultrasonic liquid level sensor for you. Our ultrasonic liquid level sensors use ultrasonic technology to generate a high-frequency sound wave to measure the time for the echo to
Mass Transit - ssi-sensors.com
The Acu-Trac™ sensor is ideal for tanks or storage containers that have a depth/height up to 9.84 feet (3 meters). These sensors provide various outputs & off-vehicle communications. ... Sensor) may be used in any size tank or storage container to control up to three switch points within 32 inches (81.28 cm); 24 inches (60.96 cm) for gasoline.
EU RoHS II CoC - amphenol-aerospace.com
Nš8}µ U 1iÎb®]9Îb µã ü W zëz •GÍjœG®½ ƒiù7 FÇHò°b ŒnkѺnÝÔc ë¨ gÚ¨oÄK³i‰ùîh‹X© œzBÈÎù1H*xÓ a3PßÆ*ZƒiY´¬J–: O XãD×—ý† á¯DU ÞTà µ/ è#-–DÞÎ+& ý“ ‹f¹l¾Tõ#Z°n ZšÓÎÍPJ !¦«õ“«›%ñ S×6ݺô{4¨çè3; Â4Sfèĉ?54èýÚµe_‘÷ + áð)šNß ‹²ž‹é8‡Ó ...
GPS-C 4/2/TETRA-S BBMU/...
5 V supply voltage (3 V and 12 V respectively available on request). DC supply via RF-connector. Matching unit (BBMU) included. ... 4 m : approx. -3 dB 2 m : approx. -4 dB 70 cm : approx. 2 dB (acc. to EIA RS-329-1) Mechanical; Materials: Whip : Glass fibre whip with copper wire winding, polyethylene-covered
tile adhesive calculator | Amphenol Global Search | Amphenol
Mounting Adhesive Supplied Accessory : Model 034K10 Cable 10FT Mini 4 Pin To (3) BNC (1) Supplied Accessory : Model 080A109 Petro Wax (1) Supplied Accessory : Model 080A90 Quick Bonding Gel (1) NOTES: [1] Typical. [2] 250° F to 325° F data valid with HT option only. [3] Zero -based, least -squares, straight line method.
MA218AC18 - amphenol-antennas.com
Length (cm) : 135 Weight (kg) : 0,9 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company ... 12/12/2006 3:46:10 PM ...
Model 2075E-CASE | PCB Piezotronics
Model 2075E-CASE:Heavy Duty Transportation Case for TMS 2075E Shaker; Exterior Dimensions (L x W x D) 25x20x12 inches (63x50x30 cm); weight 23 lbs f Item added to your cart
Model 356M57 | PCB Piezotronics
[3] Outgassing is limited to PTFE in the cable. All other outgassing materials are omitted from this model. ... 45 to 56 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034M22/005: 1: 080A: Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish: 1 ...
INDUSTRIAL ICP® ACCELEROMETER - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20200805100928-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 102 /Height 82 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R /Filter ...
7093-0182-0183 | Amphenol Global Search | Amphenol
7093-0184-0185 www.svmicrowave.com title: 3) break corners & edges .005 r. max. is the sole property of sv microwave, inc. 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: n/a mil-std-10. 6) dia.’s on common centers to be concentric e within .005 t.i.r. sheet 1 ...