Search Results for cm10-3
REV DESCRIPTION DATE ECO BY APPR A3 A4 C0540S A5 ADD COLOR OPTION ...
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs ...
Maretron | Micro/Mid Field Attachable (90° Male) - gemeco.com
Maretron Micro/Mid Field Attachable (90° Male) Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
NSME Socket D38999 Contact (Size 12) for .085 Cable - SV Microwave
3 GHz : Impedance 50 ohms : Customers Also Viewed. Part # 8001-4101 NSME Pin D38999 Contact (Size 8) for .141 Cable Available Inventory: 0. 8001-4101 NSME Connectors 8001-4101 Add to compare list Datasheet. Part # 8001-4102 NSME Pin D38999 Contact (Size 12) for .085 Cable Available Inventory: 10 ...
Model 674A91 Unboxing - pcb.com
Model 674A91 Unboxing. Discover how PCB model 674A91 vibration sensor with IO-Link enables easy vibration monitoring on the factory floor. In this quick video, Matt Negaard, business development manager for industrial products, demonstrates a straightforward setup using IO-Link sensors, masters, and stack lights to create a visual monitoring solution for rotating assets.
POLE MOUNTING INSTALLATION WITH BRACKET
3 3801759/00 4 5473130/68 5 6773500/68 6 6273400/68 7 4473163/68 8 5473214/68 9 6273600/68 10 6773600/68 xxxx désignation MOUNTI NG BRACKET CLAMP (7688) LONG SCISSOR MOUNTING BRACKET TILT SPACING BAR M8x 30mm Hex Hd Screw Galv M8 Plain Washer Galv M8 Full Nut Galv
3-Channel Hybrid Combiner - AMPHENOL PROCOM
3-Channel Hybrid Combiner DESCRIPTION The PRO-PHY series of hybrid combiners has been designed to help identify the optimum solution for combining several transmitters into one antenna. All hybrid combiners are suitable for 19” rack mounting. Single isolators fitted as standard. A range of racks and cabinets are available.
L x T1 & Lx T2 NOISE ORDINANCE MEASUREMENTS SOUNDTRACK L xT N/FORCER
3 context soft-keys,and 5 navigation keys Power Internal 4 AA cells, 1.5 volts each; Alkaline, NiMH, or Lithium External 5.0 VDC ±5%, 500 mA maximum, USB powered Battery Life Approximately 22 hours (alkaline cells), 30 hours (lithium cells), depending on usage Physical Dimensions (L x W x D) 8.8 x 2.8 x 1.6 in 22.4 x 7.1 x 4.1 cm
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - SV Microwave
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7029-3408-3411 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv ...
Type C SWIFT LA Snap-In - アンフェノールジャパン株式会社
End 1 Type C (3.2 Gen 1): Female Connector Female Contact End 2 Non-Waterproof Type A: Male Connector Male Contact ... Nut Torque Value: 3.5 ~ 5 kgf.cm | Recommended Panel Thickness: max 4.0mm M a t i g STRAIGHT-TO-NON-WATERPROOF PLUG, Overmolded With Cable Double Ended, IP67 (Mated)
Chemical Exposure Test - amphenol-sensors.com
the chemical and test samples: under 4.0 cm (1.57 in.) 3. 4 samples are taken out respectively after 128 (7 days), 336 (14 days), 672 (28 days), 1008 (42days) hrs for measurement. 4. The samples are stabilized for 24 hrs at ambient condition (25±3°C, 50±10% RH) for measurement at 25°C
ULTRA SLIM D-SUB CONNECTORS - Amphenol CS
wwwmenl-s.cm Disclaimer Plee nte tha e bve inmin i ube t ne iu nie D-Sub Slimline MATERIAL § Insulator: LCP 30% GF § Contact: Copper Alloy § Grounding Material: Brass ELECTRICAL PERFORMANCE § Maximum Current Rating: 5A for SMT version § Contact Resistance: <25mΩ § Rated Voltage: 300V.rms MECHANICAL PERFORMANCE § Retention Against Torque: 0.7NM min. § Insulation Resistance: >5000mΩ
Protimeter TimberMaster - Advanced Moisture Meter
Protimeter TimberMaster Side 3 3 Bruke Protimeter TimberMaster uten temperaturprobe TimberMaster er kalibrert for treverk som holder 20 °C. Effekten av temperatur på kalibreringen av fuktmåling kan i utgangspunktet kompenseres for på omtrent følgende måte: Trekk fra 0,5 % mc for hver 5 °C over 20 °C av den viste verdien.
3 Position + PE - Amphenol Sine
CA0161B22303012 Ecomate 4 Position (3 +PE) Circular Molded, Std. Strain relief, Female to Leads, 14AWG, PVC, TC-ER, UL Flexible Cable Assy, 3 Meter REQUEST A QUOTE CA0161B22305012 Ecomate 4 Position (3 +PE) Circular Molded, Std. Strain relief, Female to Leads, 14AWG, PVC, TC-ER, UL Flexible Cable Assy, 5 Meter
pcie gen5 | Amphenol Global Search | Amphenol
2. 1.57mm PCB card thickness compatible with PCIe riser card 3. Straight, right angle, side exit and customization cable plug are optional 4. Pull tab is optional 5. Supports 85 ohm impedance applications 6. Supports signaling rates up to PCIe Gen5 and PCIe Gen6 7. 30-34AWG cable 8. Adopted by SFF, the project number is SFF-TA-1016
Services - RFS Technologies - an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
355M73 ICP® ACCELEROMETER Revision: C - pcb.com
Mounting Torque 1 to 2 in-lb 11 to 23 N-cm ... [3]Sensor with Cable is hydrotested from 0 to 600 psi (4.0 MPa) for 5 cycles and then held at 600 psi for 30 minutes during a sixth cycle. SUPPLIED ACCESSORIES: Model 100-8002-20 #1 SS Washer (1) Model 37642-01 Screw 1-72 X .41 SHCS SS (1)
M6242 SERIES | DC-DC Power Supplies | Power Supplies | Products ...
The M6242 Series DC&AC Inverter is a compact, high-efficiency inverter designed for reliable power conversion. It features a wide input range and ensures robust input/output isolation.
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
3.68 mm (.145 in) standard color is grey, addition color shown in part number chart 21.0 6 requires contact retention wedge aw4p 19.6 48.1±0.6 a4 c0540s update dimensions 05aug16 jony tommy orange at04-4p-ec01org a5 add color option 23nov20 louie tommy ref: dt04-4p-e003 ,dt04-4p-ep04 ,dt04-4p-e005.
Model JM353B18 | PCB Piezotronics
90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A15: Adhesive mtg base, 0.312" hex x 0.125" thk, 5-40 tapped hole, aluminum w/isolation hardcoat finish: 1: ACS-1:
Max-M12 - Amphenol Industrial Operations
3 Step 4: Tide up the shielding net. Cut off the shielding net (the cut off length is 4-5mm). Then, use electrical tape to fix the shielding net to the cable. Finally cut the copper foil paper. Step 5: Cut off the cable filler, and then cut 4 white wires. Step 6: Peel off the wire skin with stripper tool, and the length is 4.5mm.