Search Results for cm10-3
Protimeter - Professional Moisture Meters & Hygrometers
Professional Moisture Meters & Accessories That Deliver . An industry leader with more than 70 years of experience, Protimeter offers innovative, dynamic, and high-performance professional moisture meters and accessories.Designed with the end-user in mind, Protimeter devices allow for accuracy, are easy to use, and are built with durable quality for everyday use.
4880-5522-dB-CRYO - Model - XMA Corp
3 DECIM ALS INCH [M M ] DRAWN CHECKED ENG. APPR. 2 SCALE DATE DATE DATE B SIZE 3HT76 CAGE CODE 7 Perimeter Road, Manchester, NH 03103 Phone: 603-222-2256 Fax: 603-222-2259 TITLE 1 ... D ADDED NUT & WASHER PKG NOTE 20-052 4/13/21 CM. Title: 4880-5522-dB-CRYO - Model Author:
MMS 2 Moisture Measurement System - Protimeter
3. Hygrometry measures or monitors buildings for adequate ventilation affecting indoor air quality and moisture problems. Measures relative humidity and temperature, dew ... cm) deep in sensitivity mode (varies with material under test.) Maximum Needle Depth 0.4 in (10 mm) Plug-In Surface Temperature Probe
Model JM353B18 | PCB Piezotronics
90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A15: Adhesive mtg base, 0.312" hex x 0.125" thk, 5-40 tapped hole, aluminum w/isolation hardcoat finish: 1: ACS-1:
CC-05-xxx-FM.indd - Amphenol Antenna Solutions
%PDF-1.5 %âãÏÓ 28 0 obj > endobj 59 0 obj >/Filter/FlateDecode/ID[]/Index[28 63]/Info 27 0 R/Length 139/Prev 420181/Root 29 0 R/Size 91/Type/XRef/W[1 3 1]>>stream ...
SMP Female Termination (2 Watt) 8012-4013 - SV Microwave
SV Microwave introduces the SMP Female Termination (2 Watt) 8012-4013 with high-ranking features and specifications. Check out the product info and place your order.
ACOUSTIC ICP® PRESSURE SENSOR Revision: F ECN #: 55076 Optional ... - PCB
15 in 38.1 cm [4] All specifications are at room temperature unless otherwise specified. ... [3]Zero-based, least-squares, straight line method. [4]See PCB Declaration of Conformance PS023 for details. Date: 08/13/2024 Date: 08/13/2024 Date: 08/13/2024 Date: 08/13/2024 24845 Entered: ND Engineer: AJA Sales: RWM Approved: RPF Spec Number: Phone ...
RJF TV6A - アンフェノールジャパン株式会社
•Vibrations: 10 - 500 Hz, 10 g, 3 axes: no discontinuity > 1 micro s. •Shocks: IK06 weight of 250 g drop from 40 cm [15.75 in] onto connectors (mated pair) •Temperature range: -40°C / +85°C Markets & Applications Applications : Data acquisition and transmission in harsh environment, radars, shelters, battlefield communication
Model TLD086C04 | PCB Piezotronics
1.57 cm: Tip Diameter: 0.25 in: 0.63 cm: Hammer Length: 8.5 in: 21.6 cm: Electrical Connection Position: Bottom of Handle: Bottom of Handle: Extender Mass Weight ... 10-32 thread tip, 3.0 gm (for Models 086C01, 086C02, 086C03, 086C04, 086D05) 1: 084B04: Medium, white, 10-32 thread tip, 2.5 gm (for Models 086C01, 086C02, 086C03, 086C04, 086D05 ...
M107 200M MINI ALTIMETER KIT, 170kHz, SMART - AIRMAR EMEA
The kits consist of a 1,000 m rated transducer with 15.5" (39.4 cm) cable with connector, matching bulkhead connector, transceiver board with mounting hardware, and wiring diagram. Water temp sensor optional. Features. Designed for Autonomous Underwater Vehicles and Remotely Operated Vehicles;
Model 320C18
%PDF-1.4 %âãÏÓ 16 0 obj > endobj 150 0 obj >/Font >/ProcSet[/PDF/Text]>> endobj 152 0 obj > endobj 142 0 obj >stream H‰´WM¯ · ¼ï¯àq÷0#~“s”"E± ' µ† >9± C àäà¿Ÿênr†äÎì{zÙ@ ßÌN³Yì.v _½ÿhÔÏÿ9½¹ž^]¯V uýé¤Õ2ÛÅ%5•¿Z…”fã•ós´êú+L~>M³ ~ÑCV×ßOߟ¿ùëeòËœÏß]¦ æpþËe2 ÓÎ×Ë”\ûÃ{XFX*ú²ÌËùO—iqøá[Xè0ûó;250 ...
Model 355M73 | PCB Piezotronics
Weight: .13 oz (3.6 gm) Additional configurations: Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] Sensor with Cable is hydrotested from 0 to 600 psi (4.0 MPa) for 5 cycles and then held at 600 psi for 30 minutes during a sixth cycle. ... 11 to 23 N-cm * All specifications are at room temperature unless ...
2. Module Variations - lutze.com
C (mm) A(mm) D (mm) B (cm 2) 750 700 120 85 Standard module: This option allows best wiring access and large capacity for wiring. Option 1 Frame width Rail length Frame depth Wiring space C (mm) A(mm) D (mm) B (cm 2) 700 700 120 85 Option 1: Offers reduced wiring access, same capacity but allows frame to be mounted at the back of the cabinet.
Tamworth Letterhead - Amphenol Invotec
Š# Òv áÒ¡AèE+ ½ ŠÍ™ÞÒ9'šV(\ ÚÁ© RVƒ’ ‰‹ ¤ aHZ F; … %s Š´í½_ø¯¥Ëø/ †³Ãté¾l“%#Rvצ,ŒâAÄü Q›¡Ïì22C_ Lv–8Ü®ûjÚšp „†‚2= šKSW;Ĭ z_ŒnêÁB{pñËäüú ã²iR¦ ké•ýÊ s'ðĆ!öÃäí˳s,! ˜¢ÂÔV…Ò ‘z#3±äËQ÷fÝÖ~ 7{ºÌì î †Afg.7 ø›¢bÚôÑ6Ô ...
0.50mm pitch FFC/FPC - F308 Series - Amphenol CS
www.mphe-icc.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 0.50mm pitch FFC/FPC - F308 Series MATERIAL §§Housing: LCP, black color (UL94V-0) §§Actuator: PPS, black color (UL94V-0) §§Contact : Copper alloy, T=0.15mm §§GND Terminal: Copper alloy, T=0.20mm §§Lock Terminal: T=0.12mm, thermostable MECHANICAL PERFORMANCE
TVPS00RF-15-4P | Amphenol Global Search | Amphenol
These magnetically mounted antennas deliver optimal LTE and dual-band WiFi coverage in a single, low-profile housing. The design incorporates PCTEL’s unique high rejection GPS/GLONASS technology for high performance and support of carrier voice and data networks. 15 /ALM-ALERT Output Goes low if DC output exceeds the alert alarm level.
Bus/Data ire and able Trex-Onics High Flex PROFINET - TPC Wire
Flex Life Torsional: 3 million cycles +/-180° Bend Radius (Static): 6x Cable O.D. Bend Radius (Dynamic): 8x Cable O.D. Oil Resistant II Sunlight Resistant Frequency Bandwidth: 100 MHz Data Rate (100 meters): 1 Gbps Max Conductor Temperature 80°C Low Temperature Rating -40°C Type PLTC Type ITC Type CM Type CMX AWM Style 2463 Ratings
97-3102a-10s-2s | Amphenol Global Search | Amphenol
Search Results for 97-3101a-18-13s HY-TREX RS-485 COMMUNICATION CABLE - TPC Wire UL 13: Power Limited Circuit Cables, Type CL2 UL 444: Communication Cables, Type CM UL 758: AWM Style 2464 VOLTAGE RATING: 300 Volts OPERATING TEMPERATURE:-25°C to 80°C MINIMUM BEND RADIUS: One Pair: 2.8 inch Two Pair: 3.2 inch IMPEDANCE: 120 +/- 12 Ohms ...
PRODUCT DATA DRAWING
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 37 0000000016 00000 n 0000001247 00000 n 0000001344 00000 n 0000001628 00000 n 0000001754 00000 n 0000004039 00000 n 0000004170 00000 n 0000005239 00000 n 0000007128 00000 n 0000009122 00000 n 0000010923 00000 n 0000011050 00000 n 0000012814 00000 n 0000014678 00000 n 0000016450 00000 n 0000016519 ...
MM-Mount - MiniMag - AMPHENOL PROCOM
Small, low-profile magnetic mount intended to carry short mobile antenna whips (height below 60 cm). Full compatibility with the X-mount, i.e. all X-type whips can be used on the MM-Mount. Provided with FME connecting system (FME-cable must be ordered separately). Silicone layer on contact surface protects the car roof and ensures maximum friction.