Search Results for cm10-3
Broadband | Markets - Amphenol
Amphenol RF offers a full range of 4.3-10 connectors and adapters, which are engineered for the wireless market and are ideal for applications requiring low passive intermodulation, or PIM. Amphenol RF 50G SFP56 LR Transceivers SUPPORTS 53.12Gb/s DATA RATE & LOW POWER The module is compliant with IEEE 802.3 cd, SFF-8472 Rev 12.4, and compatible ...
MDP FTV - Conectores Ethernet, USB e de ecrã robustos | Amphenol Socapex
O MDP FTV é uma solução completa e robusta para o Mini DisplayPort que permite inserir um conjunto de cabos Mini DP padrão numa ficha metálica que o protege de choques, poeiras e líquidos. O conetor Amphenol Socapex Mini DisplayPort é uma solução robusta e versátil para ambientes agressivos que exigem transmissão de dados a alta velocidade.
UHF (M) Amphenol RF RG 8 CABLE GROUP
%PDF-1.6 %âãÏÓ 21 0 obj >stream hÞ„ÐK Â0 àü” Ýž§‚ dàITT¼ˆÈ 2eë|üyµ{T'L¥-„”|I« "㨠2i÷™BÎm® ‚ÚŒ ’R IxÌ ƒŠŒã43E Å ™Dïxu;i2ËÍ!Nt ¶d„L”Wá†v) ‡u鶦¤£dƒªây”ê¢YåÆæ ;÷ ,a Ú. Ü+;T’p’jH~Sr#:j ±…. yõ öÅ-ƒNõÕ ?є䧔”Πε¸ æL6ønú-æ Õg÷† > ù½6¿Íìÿ3…5Ÿ q †] endstream endobj 22 0 ...
Handportable Antennas EFD 70/...-FME - amphenolprocom.com
3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment. Highest quality materials – designed for “wear and tear”. Delivered factory tuned and tested to ensure minimum VSWR and optimum ... 70 cm band (380 - 470 MHz) Antenna Type: Antenna for portable equipment: Max. Input Power:
USB3F TV - Reduced Flange
10 – 500 Hz, 10 g, 3 axes: no discontinuity > 1micro s Shocks: IK06: weight of 250 g drop from 40 cm [15.75 in] onto connectors (mated pair) Temperature range: - 40°C / +85°C USB specification 3.0 Data rate: up to 5Gb/s for high speed USB Power supply: up to 4.5 W Dataspeed 10 x higher than USB2.0
TRIAXIAL ICP® ACCELEROMETER - PCB
Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [4] All specifications are at room temperature unless otherwise specified. ... [3] Zero -based, least -squares, straight line method. [4] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 034K10 Cable 10FT Mini 4 Pin To (3) BNC (1) Model 080A Adhesive Mounting Base (1)
LENGTH TABLE AT06GY-3S-N-TPE-M1 1 (3.28FT) AT06GY-3S-N-TPE-M2 2 (6.56FT ...
3.1 current rating: 14amps - 300v ac/dc 3.2 overmolded asy operating temperature: -40c to +100c 3.3 contacts: copper alloy, nickel-plated 3.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.5 insulation resistance: 1000 megaohms min @ 25c 3.6 moisture resistance: ip68 mated condition (1m of water for 24 ...
0.50mm Pitch FFC/FPC - F32D Series - Amphenol CS
www.mhe-icc.cm Amhe Infrmti Cmmicatis Cmmerci Prcts RIGHT ANGLE ZIF FLEX CONNECTOR. F32D series is a 0.50mm pitch right angle ZIF flex connector with back flip mechanism, dual contact and . surface mount termination. This connector features a height of 2.00mm and comes in 10 to 60 contacts. This series features a cable thickness of 0.30mm and ...
MEASURE, MONITOR, TROUBLESHOOT - PCB
(lbf·ft, lbf·in, ozf·in, N·m, kg·cm, kg·m, lb, and N) Frequency Response Software Selectable Filter 500 and 1000 Hz or Off (3200 Hz) Humidity 5 to 95% N.C. Input Power Nickel-Metal Hydride (NiMH) Battery, AC Battery Charger 115/220 VAC, Low Battery Charge Warning Input Signal Compatible with Conventional Strain Gage
INSTRUCTION MANUAL For Model 7360A/7360AM1 6-DoF SENSOR IM7360A, Revision B
As practical, tie down the cable within 2 to 3 inches (4 to 6 cm) of the unit. Whipping of the cable during rotation, vibration and shock will strain the cable unnecessarily at the unit. The cable has 12x #32 AWG wires. The cable diameter is .118’’ +/- .005’’. The cable jacket is white matte finish polyurethane, care should be taken to ...
PRODUCT DATA DRAWING
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 43 0000000016 00000 n 0000001365 00000 n 0000001462 00000 n 0000001747 00000 n 0000001873 00000 n 0000005862 00000 n 0000009442 00000 n 0000014191 00000 n 0000018777 00000 n 0000023010 00000 n 0000023142 00000 n 0000027599 00000 n 0000030075 00000 n 0000033513 00000 n 0000033582 00000 n 0000033674 00000 n 0000068051 00000 n 0000068309 00000 n ...
Model 356B11/NC | PCB Piezotronics
45 to 56 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034G05: 4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) 1: 080A: Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish: 1:
8 7 6 5 4 321 REVISIONS AMPHENOL PART NUMBER CONFIGURATION U98 - B 2 1 ...
cage plating: 3.81μm (100μin) min. nickel cage is intended to be compliant with the cfp2 2 = with insulating tape on bottom cage ... cm unless otherwise specified apr30/14 0.5 0.15 material and finish do not scale drawing see note 1 8 6 5 4 3 2 1 8 7 6 5 4 321 revisions rev. ecn description date approved
FOUR-CHANNEL, ICP SENSOR SIGNAL CONDITIONER - PCB
Size (Height x Width x Depth) 3.2 in x 8.0 in x 5.9 in 8.1 cm x 20 cm x 15 cm Weight 1.25 lb 567 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
VQ10 Combustible Gas Detector Elements - SGX Sensortech
C 3.56 + 0.13 D 63.5 min E 1.02 F 7.37 + 0.51 G 8.20 max H 9.53 J 1.52 Note No bends may be made in this length. RECOMMENDED MOUNTING ARRANGEMENTS Ref Millimetres AA 19.05 max AB 9.53 + 0.13 AC 8.33 + 0.13 AD 8.20 min AE 19.05 max AF 9.53 + 0.13 AG 8.20 min AA AB AC 60 MESH STAINLESS 1AD STEEL GAUZE FLOW RATE 500 cm3/min LEAKPROOF JOINT AE ...
LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR - PCB
Frequency Range(± 3 dB) 180 to 60,000 cpm 3 to 1000 Hz [2][3] Broadband Resolution 0.005 in/sec pk 0.13 mm/s pk [4] Non-Linearity ± 1 % ± 1 % Environmental Temperature Range -40 to 176 °F -40 to 80 °C ... Wire Length 36 in 91.44 cm All specifications are at room temperature unless otherwise specified.
8481–12 Fuse and Alarm Panel - charlesindustries.com
Section 848–112–202 1. GENERAL 1.1 Document Purpose This document provides information for the 8481–12 Fuse and Alarm Panel (+/– 24 or +/– 48 volt), shown in
PROTIMETER
Storlek 19 cm x 6.5 cm x 5 cm Bruttovikt ~240g (utan batteri) Mätningsspecifikation Icke förstörande fuktmätning: Mätningsdjup: upp till ¾ tum (19 mm) djup Avläsning: 60 till 999 (ingen inverkan på avläsning från ytfukt) Efterlevnad av bestämmelser CE, RoHS, ETL, UKCA, FCC Protimeter Aquant Sida 13
Model 8161-011A
Y@µ}n €è¥ûú¿$—çsækñ•fÿs — ßåc÷ËÄ ðs/ìõ¡Iþ‹¦|JÖF@Ýg£Û äg?¾¸ Óê{õ®f÷þ Žø:—.-ü ñ.HGÜy"± Ûê¢á€üÍ~ úãµ w¯5éC‚råñ]üÎ q^=õ_qû•ÿ K|"ÿ¢{ñ þù²ÿãôŸñ ¯Â/ú'¿ ÿ+/þ?_†Òv£ Z ©™oò¿½‹ýiÇÿ2û‘û•ÿ K|"ÿ¢{ñ þù²ÿãô ÄRß ¿èžüGÿ¾l¿øý ...
DYNAMIC PRESSURE SENSORS FOR HIGH FREQUENCY MEASUREMENTS D
Ý!ù!¥i±â¨ q†5ßH‰D% ¢RÌ„à ÕÛ Ž% …À£ém½ÂÒ+_2*ÐûÄKГÐýpÎnQö€Ég–– 1²° .ù- k÷Èq ¯ urs$àœQÚº±Ê…‘ñ1а؆ í î®À#3ÀÔR lY0у7›+€6Td ŸÀ(ü„ºš˜BÃh]=Uç O‡ŽO¡e…ß Ë´ ²Ê67 ÙU„µPû7æÑ{«Ý F‘¿ bç¬õ endstream endobj 1536 0 obj >stream H‰´•MŽ 1 ...