With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
STANDARD DENSITY D-SUBMINIATURE CONNECTORS
Current rating for stamped and formed signal pin is 3A and 7.5A for machined signal pin
Dip and PF board termination, and various cable termination such as IDC, wire wrap, solder cup, wire screwed and crimping
Tray standard packing and tube is per request
Contact resistance less than 20mOhm
High reliability machined and commercial stamped contacts are avail
Amphenol's NFD17 D-Subminiature connectors complement our extensive I/O connector product line. This line of connectors offers many superior features, high performance level and low installation cost. These proven D-Subminiature connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in Telecommunications, Data, Consumer Industrial, Instrumentation and Me
The Dubox®, connector family offers an extensive range of through-hole and surface-mount part options. It is available in single or double-row in both straight and right angle orientations from 2 to 50 positions, with a maximum current rating of 3A per individual contact. This cost-efficient solution offers high reliability in electrical performance.
HIGHLY DURABLE SWAPPABLE DOCKING CONNECTOR
The swappable custom battery connector solutions with cable assemblies are offered in 2 power & 6 signal configurations. These connectors can carry a continuous current up to 100A with 10,000 mating cycles. They are IP67-rated in mated condition and can be mated in two directions (bi-directional mating).
HIGHLY DURABLE SWAPPABLE DOCKING CONNECTOR
The swappable custom battery connector solutions with cable assemblies are offered in 2 power & 6 signal configurations. These connectors can carry a continuous current of 15A-70A with 10,000 mating cycles and IP67 rated in mated and unmated condition
EBY offers a complete selection of industry standard Euro Style Terminal Blocks - which may be customized to your needs - support a broad range of wire-to-board and wire-to-wire configurations.
Suited for solid or stranded wire. Wire-to-board or wire-to-wire feed-through styles. No special tools required for installation. Easy field termination. Many screw and spring terminal wiring options.
Amphenol's ExpressPort® QSFP+ interconnect system is comprised of a 38 position 0.8mm pitch SMT connector, & a press-fit cage. With four channels of data in one pluggable, the system interface is capable of transferring data up to 16Gb/s per Channel, & replacing up to 4 standard SFP+ receptacles. These features result in greater port density & overall cost savings over traditional SFP+ products.
112GB/S PAM-4 WITH UP TO 800GB/S AGGREGATED BANDWIDTH
Amphenol's ExtremePort™ OSFP 112G interconnect system is comprised of a 60 position, 0.60mm pitch connector designed for high-speed serial applications. Each port supports up to 800Gb/s in aggregate over an 8 x 112Gb/s electrical interface.
The OSFP footprint is optimized for signal integrity performance.
Amphenol's Flat Flexible Cable (FFC) Jumpers are available in a wide range of standard cable lengths to meet the wide range of flexible interconnect requirements between two PC boards. They are available in 1.00mm pitch (FF5026) and 050mm pitch (FF3025). Type S(same-side) and Type O(opposite-side) contact layouts allow for mirrored contacts in top and bottom-mount.
The FD3 offers a lightweight aluminum housing with enhancements to cable ports, tie-down brackets and seals, layered fiber routing, various connector port types, and increased capacity, as well as door lock options. Splice trays are configurable to accommodate discrete passive components, such as splitters and WDM filters, as well as High-Density optical modules.
The FDE enclosure has a low profile, side-by-side door design that provides an ideal environment for splicing and patching in indoor wall-mount applications. An integrated access door on the customer side of the enclosure provides a generous opening for a cleaning tool to reach the optical connectors, resulting in a more craft-friendly design.
The FSB series of indoor wall mount enclosures are designed for centralized splice-only applications. These boxes are well suited as optical cable splice collection points for DAS (Distribution Antenna Systems), MTU (Multi-Tenant Unit), commercial business applications, and MDU (Multi-Dwelling Unit) residential fiber network applications.
Designed for finest pitch wire-to-board applications, Amphenol's FitMate™ 0.80mm is the ideal solution for devices that require compact and low profile connectors. With wire gauge range from 32AWG-28AWG, these connectors are available in single row vertical SMT and right angle SMT configurations. These connectors come with locking features to provide enhanced contact reliability.
Designed for the finest pitch wire-to-board applications, Amphenol's FitMate™ 1.00mm is the ideal solution for devices that require compact and low-profile connectors. With a wire gauge range from 32AWG-28AWG, these connectors are available in double row vertical SMT and right angle SMT configurations.
Designed for fine pitch wire-to-board applications, Amphenol's FitMate™ 1.25mm is the ideal solution for devices that require compact connectors without sacrificing overall quality. With wire gauge range from 32AWG-28AWG, these connectors are available in single/double row, vertical/right angle, without (only single row) and with active latch, SMT/DIP configurations.
Designed for fine pitch wire-to-board applications, Amphenol's FitMate™ 1.5mm is the ideal solution for devices that require connectors with robust features and compact design. With wire gauge range from 26AWG-24AWG, these connectors are available in single row/double row, vertical/right angle, SMT configurations.
Amphenol RF offers a full line of pre-assembled, fixed-length cable assemblies. Fixed length assemblies are offered in all of our most popular connector series and are available in over 1400 standard configurations and lengths.
Amphenol's BergStak®, MezzoStak®, Conan®, ComboStak® and PowerStak® are industry proven board-to-board solutions. To enlarge the advantages of these recognized board-to-board solutions, we have expanded our offering with Flexible Printed Circuit (FPC) assemblies, which provide design flexibility to customers.
FlexTrax combines the flexibility of split tubes with greater ease of access than slotted duct, significantly reducing the potential to pinch or bend a fiber compared to current vertical cable management methods. Users can purchase FlexTrax as needed for the application based on the estimated length required. Installation is simple and dynamic, allowing users to customize their solutions.
Amphenol LTW’s FLOS & FLOS+ Push-Pull or Break-Away Connectors are designed to offer a reliable connection for data, signal, and power transmissions in indoor and outdoor environments . These connectors feature a corrosion-resistant coating, excellent 360° shielding but also cost-effective price in the market【Quick Guide: https://amphenolltw.com/down.php?supp_download=96】