With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
ROBUST, VERSATILE AND HIGH CURRENT PERFORMANCE
Minitek® Pwr 4.2 High Current Connector (HCC) is designed for power applications with current rating up to 13A per contact and wire gauge range from 30AWG-16AWG for wire-to-wire and wire-to-board applications. It is available in 2 to 24 circuits for dual row and 3 to 5 circuits for single row.
Amphenol introduces the Gen 5, Minitek® 12VHPWR connector system. This new introduction CEM 5.0 PCI Express® 12V-2x6 auxiliary power connector and cable assembly support the 600W GPU cards. The 12V-2x6 auxiliary power connector is not designed to mate with legacy PCI Express® 2x3 and 2x4 12V Auxiliary Power connectors.
Amphenol introduces the new PICPWR OCP® connector system. This new introduction PICPWR 2x6+12SB or 2x3+6SB auxiliary power connector and cable assembly supports the 864W (2x6) / 486W (2x3) power distribution within the HPM and to/from peripheral subsystems to HPM or peripheral subsystems.
Amphenol Mini USB Type B design offers customized design. Mini USB 2.0 connector takes up only about 1/8 of the space of standard USB-B, five circuits, with one circuit reserved for future use in host identification between devices. These portable devices are used for consumer applications and charging. These are available in both SMT and through-hole receptacles available.
Amphenol LTW Waterproof Mini & Micro-USB 2.0 SWIFT Connectors are IP67 / IP68 stand-alone connectors suitable for miniature connector requirements or wearable applications【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】
RJE1Y cable assemblies are offered in a variety of colors, lengths, and boot styles with speeds up to 25 Gigabit Ethernet. The RJ45 plugs have injection-molded kinks to protect the cable and wire. There are three main strain relief styles: non-booted, bubble boot, and latch boot. The boot offers protection to the locking tab on the RJ45 plug which prevents it from being damaged.
Amphenol FCI Basics Modular Jacks include single and multi-port solutions that are widely used in Telecom, Data, Networking and Home Entertainment markets for various applications. The product features a simple, flexible and low profile design for LAN application, in particular, the Network Interface Card.
Amphenol LTW provides a comprehensive product range of M series, including M5, M8, Guided M8, M10.5, M12, 7/8", M20 and M23. We also have push pull version, MPronto-12, The Mpronto-12 M12 push pull connectors are the World’s First truly backward compatible to all female M12*1.0 sockets made by different manufacturers.
【Quick guide: https://amphenolltw.com/down.php?supp_download=100】
Leveraging proven technologies, including an industry-leading BGA design, this connector system offers a solution that provides superior self-aligning and self-leveling capabilities. This product incorporates a next-generation differential pair contact design, enabling impressive performance of up to 56Gb/s for both PAM4 and NRZ applications.
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.
Amphenol's MXM connector is a high-density PCIe® solution that supports next-generation server system architectures. These are non-proprietary, industry standard sockets. This helps to upgrade the graphics processor in a device, without changing the whole system or relying on proprietary vendor upgrades.
Amphenol's MXM connector is a high-density PCIe® solution that supports next-generation server system architectures. These are non-proprietary, industry-standard sockets. With 0.50mm pitch and 314 contacts, the MXM 3.0 connector supports 16 lanes of PCI Express® signal performance with smaller board space.
SV Microwave, a longstanding participant in the VITA community and active member of the electro-mechanical and hardware working groups, is now officially licensed to offer NanoRF modules and contacts. This addition to our VITA modular interconnect system underscores our commitment to staying at the forefront of VITA technologies.
NeXLev® 12.5Gb/s High Density BGA Mezzanine Connector
Amphenol's NeXLev® is an established and proven high-density parallel board-to-board connector solution to meet current bandwidth demands in many mezzanine applications. NeXLev delivers a robust, market-proven connector in a small footprint. NeXLev connectors contain either 10, 20, or 30 wafers, with each wafer containing 10 real signal contacts. NeXLev features data rates up to 12.5Gb/s.
SV Microwave’s latest addition to its Non-Magnetic product family introduces high-performance cable assemblies engineered for magnetically sensitive environments. These compact 6" assemblies pair trusted SMA and SMPM interfaces with Ø.047" or Ø.085" flexible cables to deliver low-loss, high-frequency performance in a ready-to-use format. Ideal for applications in quantum computing, test and measurement.
The nrgBDFB-XLW 1000A Battery Distribution Fuse Bay includes up to eight panels per bay with each panel supporting a single feed with a maximum input rating of 1000A. Each panel contains 20 circuit positions for either bullet-style breakers or TFD fuse holders and features -48V operating voltage to fit in legacy and next-generation network applications with advanced circuit-level monitoring.
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
OCP 48V COMPATIBLE POWER CABLE ASSEMBLY FOR OPEN COMPUTE IT GEAR POWER DISTRIBUTION ARCHITECTURE
Amphenol's OCP 48V compliant Barklip® BK150 power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards and provide a convenient method of distributing up to 150A per contact between busbars, cables, and circuit boards.
OCP-COMPATIBLE ORV3 POWER ASSEMBLY CONNECTOR FOR IT GEAR POWER DISTRIBUTION ARCHITECTURE
Amphenol's OCP 48V compliant BarKlip® BK220 power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards. The connector system supports up to 220A per contact between busbars, cables, and circuit boards.
OCP-COMPATIBLE ORV3 POWER ASSEMBLY CONNECTOR FOR IT GEAR POWER DISTRIBUTION ARCHITECTURE
Amphenol's OCP 48V compliant BarKlip® BK350 I/O power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards. The connector system supports up to 360A per contact between busbars, cables, and circuit boards.