IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product BarKlip® BK200 I/O
BarKlip® BK200 I/O
BarKlip®BK200 I/O provides a convenient method of distributing up to 200A between busbars, cables and circuit boards. It features 14 fully independent cantilevered beams, providing a true compliant spring to adjust for variations in busbar alignment and surface finish. The ultrasonically welded connection between the wire and contact increases the efficiency and reliability of current transition.

Product BarKlip® BK300 Connector
BarKlip® BK300 Connector
The BarKlip® BK300 connector features 14 independent conducting beams that maintain contact with the mating busbar. BK300's contacts are plated with Amphenol's proprietary silver-based AGT® plating technology to further reduce contact resistance and eliminate fretting corrosion commonly found in tin-plated connectors.

Product BarKlip® BK450 Connector
BarKlip® BK450 Connector
Amphenol's BarKlip® BK450 connector is designed to mate directly with a 3.18mm single pole busbar and provides a convenient method of distributing up to 450A between busbars. The connector system features 36 independent points of gold-plated contact beams ensuring high current carrying capability and low contact resistance.

Product BarKlip® BK600 I/O
BarKlip® BK600 I/O
OCP-COMPATIBLE POWER CABLE ASSEMBLY COMPLIANT WITH OPEN COMPUTE POWER DISTRIBUTION ARCHITECTURE Amphenol's BarKlip® BK600 I/O power cable assemblies feature an OCP-compatible design compliant with ORv3 power distribution architecture standards. Barklip® BK600 I/O can distribute up to 700A between busbars, cables, and circuit boards.

Product BergStak HS™ 0.50mm Mezzanine Connector
BergStak HS™ 0.50mm Mezzanine Connector
FLEXIBLE SOLUTION FOR HIGH-SPEED APPLICATIONS Amphenol's FCI Basics BergStak HS™ connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. BergStak HS™ 0.50mm connector family with 0.50mm pitch enables high-speed data applications with up to PCIe® Gen 5 32Gb/s.

Product BergStak HS™ 0.80mm Board-to-Board Connector
BergStak HS™ 0.80mm Board-to-Board Connector
FLEXIBLE SOLUTION FOR HIGH-SPEED APPLICATION FCI Basics BergStak HS™ connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. BergStak HS™ 0.80mm connector family with 0.80mm pitch enables high-speed data applications with up to PCIe® Gen 5 32Gb/s.

Product BergStak+™ 0.80mm Mezzanine Connector
BergStak+™ 0.80mm Mezzanine Connector
BergStak+™ 0.80mm is designed to be the next generation PCIe 4.0 compliant mezzanine connector system. It is compatible with the existing BergStak® 0.80mm product recommended by the OCP. It guarantees to support up to 16Gb/s performance. Customers can upgrade its board-to-board performance from PCIe 3.0 to PCIe 4.0 while leveraging BergStak+™'s backward compatibility and same footprint feature.

Product BergStak® 0.40mm Connector
BergStak® 0.40mm Connector
The BergStak® 0.40mm board-to-board connectors are in 0.4mm pitch with double row contacts, the family now supports stack height of 1.50/2.0/3.0/3.5/4.0mm and position ranges in 10-100 positions (10/20/24/30/34/40/50/60/70/80/90/100). The lock feature on contacts works together with shock-absorbing ribs on the housing to make it suitable for high-vibration applications and friendly for FPC applications.

Product BergStak® 0.635mm Connector
BergStak® 0.635mm Connector
MICRO PITCH LOW PROFILE HIGH SPEED BOARD-TO-BOARD CONNECTOR BergStak® 0.635mm pitch is a compact board-to-board connector with low stack height of 3.00mm. Available in 80 and 140 positions it support applications which require high pin counts and low profile connection. BergStak® 0.635mm supports signal speeds up to 8Gb/s with an open-pin-field, providing design flexibility.

Product BergStak® 0.80mm Pitch
BergStak® 0.80mm Pitch
FLEXIBLE SOLUTION FOR HIGH DENSITY APPLICATIONS Amphenol's BergStak® 0.8 mm is a flexible solution designed for high-speed and high-density, parallel board-to-board connector systems with 16 PCB stack heights in 10 sizes up to 200 positions.

Product BergStak® 0.80mm Shielded Board-to-Board Connector
BergStak® 0.80mm Shielded Board-to-Board Connector
FCI Basics BergStak® 0.80mm connector family is known for its fast data transmission, high signal quality, and time-proven reliability under extended periods of application. Bergstak® shielded connector with 0.80mm pitch supports high-speed data applications up to 10Gb/s.

Product BergStak® FX10 0.50mm Board-to-Board Connector
BergStak® FX10 0.50mm Board-to-Board Connector
FCI Basics BergStak® product range is expanded to include 0.50mm BergStak® FX10 board-to-board connector known for its fast data transmission and high signal quality. This connector is offered in 144 positions and is available in 4.30mm and 6.00mm stack height options. Position is extendable up to 168 positions. BergStak® FX10 supports speed performance up to 15Gb/s+ and is available in vertical SMT

Product BergStak® Secure Connector
BergStak® Secure Connector
The BergStak® Secure connector family contains one-time-use and multi-times-use solutions to support customers' different needs on connection security. The family now contains variants with 3-row and 4-row contacts with 37 columns per row, and it can be extended in both (10)row and (100)column direction based on customer requirements, to fulfill high pin count/high signal density requirements.

Product Between-Series Adapters
Between-Series Adapters
Designed with RF performance in mind, SV Microwave's between-series adapters ensure optimal signal integrity and performance. Between-series adapters support transitions between various connector series, accommodating the diverse needs of RF and microwave systems, all while maintaining a compact footprint.

Product Blind Mate - X-Lok Push-Lock Connector
Blind Mate - X-Lok Push-Lock Connector
Amphenol LTW’s X-Lok Connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audible and tactile feedback. The X-Lok provides less mating failure & quicker installation than traditional threaded solutions【Quick guide: https://amphenolltw.com/down.php?supp_download=112】

Product Board-to-Board Solutions
Board-to-Board Solutions
Amphenol CDI offers reliable, high‑performance board‑to‑board interconnect solutions engineered for secure PCB‑to‑PCB connections in demanding applications. Built with precision and durability in mind, these connectors support stable signal integrity, robust mechanical alignment, and long‑term performance across aerospace, defense, industrial, and communication systems.

Product Breathable Vent
Breathable Vent
Amphenol LTW provides a comprehensive product range of Breathable Vent. The Vents help control pressure release within safe operating limits, specifically designed to balance internal and external pressures. Range: M6, M8, M10, Fit-In Plastic/Metal (Oil Filtration), M12, M14, M24, M32 & Rectangular【Quick Guide: https://amphenolltw.com/down.php?supp_download=103】Video: https://youtu.be/dke5JH_B2A0

Product Bulkhead to VITA Inside-The-Box Cable Assemblies
Bulkhead to VITA Inside-The-Box Cable Assemblies
SV Microwave's new IP67 Bulkhead-to-VITA 67.3 cable assemblies provide a robust, inside-the-box solution for routing RF signals in embedded systems applications. These 12-inch assemblies are provide a secure, sealed transition from a box’s exterior to its internal backplane.

Product Cable Joiner & FICX Connectors
Cable Joiner & FICX Connectors
Amphenol LTW’s Cable Joiner was designed and developed for simple, quick and reliable cable interconnections. It is available in several options to meet various cable O.D. and wire sizes. It also meets the latest requirements for locking protection【Quick guide: https://amphenolltw.com/down.php?supp_download=91】

Product CDFP Cable Assemblies
CDFP Cable Assemblies
Amphenol CDFP cable assemblies are designed to meet emerging data center and high-performance computing application needs for high density cabling interconnect systems capable of delivering 32GT/s per lane (Gen 5.0). CDFP has 16 lanes, capable to deliver 64Gbps. This interconnect system is fully compliant with existing industry standard specifications SFF-TA-1032.

Showing 61 to 80 of 426 items