Board-Level Connectors

X
Product ComboLock® Wire-to-Board Connector System
ComboLock® Wire-to-Board Connector System
ComboLock® is a compact, hybrid wire-to-board connector system that saves space, allows for simpler assembly and simpler cable management. The connector system offers a hybrid 1.00mm pitch signal and 3.00mm pitch power configuration with an active latching feature. The connector has nominal current carrying capacity of 10A/pin max. for power and 1.5A/pin max. for signal.

Product ComboStak® 0.50mm & PowerStak® 2.00mm Board-to-Board Connector
ComboStak® 0.50mm & PowerStak® 2.00mm Board-to-Board Connector
HYBRID AND HIGH SPEED SOLUTION The ComboStak® 0.50 mm BTB connectors are compact, hybrid (signal and power) board-to-board connectors. ComboStak® 0.50 mm combines existing, BergStak® 0.5mm pitch HS signal pins with 2.00mm pitch power blades. ComboStak® 0.50 mm provides high signal and current density with a wide range of stack heights.

Product ComboStak® 0.80mm & PowerStak® 2.00mm Board-to-Board Connectors
ComboStak® 0.80mm & PowerStak® 2.00mm Board-to-Board Connectors
HYBRID AND MEDIUM POWER SOLUTION ComboStak® and PowerStak® are compact, hybrid (signal and power) and power board-to-board connectors. ComboStak® combines existing, BergStak® 0.8mm pitch signal pins with 2.00mm pitch power blades. PowerStak® is the power only version. Both ComboStak® and PowerStak® provide high signal and current density with a wide range of stack heights.

Product COM-HPC 0.635mm pitch 400 pin Open-Pin-Field Array
COM-HPC 0.635mm pitch 400 pin Open-Pin-Field Array
400POS 0.635MM PITCH COM-HPC Amphenol has developed a pair of 400pos 0.635mm COM-HPC which support 5mm and 10mm stack heights. COM-HPC is a PICMG sponsored open standard for a family of high performance computer modules targeting the embedded computer space. We have developed a pair of 400pos 0.635mm COM-HPC which support 5mm and 10mm stack heights.

Product Compact Combo Connectors
Compact Combo Connectors
SIGNAL & HYBRID SOLUTIONS FOR BTB, WTW, AND WTB Solutions offer optimized space, high reliability with adequate creepage and clearance distances for power and allows easy to mate/crimp and cable management. The connector system offers hybrid solutions choice of signal and power loading with an active latching feature.

Product Compression Connectors
Compression Connectors
SINGLE-PIECE COMPRESSION TYPE SURFACE MOUNT CONNECTORS Amphenol Communications Solutions offers compression-type surface mount connectors to provide power and signal connection between either two PCB modules or one PCB and an electrical module. The single-piece small footprint solution brings cost and space savings to the design of smaller and more economical consumer electronic devices.

Product Conan® 1.00mm Connector
Conan® 1.00mm Connector
Amphenol's Conan® 1.00mm is a mezzanine connector designed for industrial applications and harsh environments. Conan® 1.00mm provides a mechanically secure, high-density electrical interface between parallel printed circuit boards. Its unique design with an audible 'click' sound enhances the security and ease of use. The polarization ensures proper alignment during blind mating.

Product Conan® Lite 1.00mm Connector
Conan® Lite 1.00mm Connector
Conan® Lite 1.00mm connectors come with a robust metal down feature that helps in establishing a reliable connection with the PCB in both parallel and perpendicular board-to-board applications. These connectors also feature an audible "click" sound ensuring mating in place. Conan® Lite vertical headers, receptacles and right angle headers are offered in 9-69 positions.

Product Cool Edge 0.80mm Hybrid Power & Signal Connectors
Cool Edge 0.80mm Hybrid Power & Signal Connectors
Cool Edge Hybrid Power and Signal connectors provide a one-piece high speed and high power card-edge package. These versatile solutions address multiple standards like PCIe, SAS, SATA, and offer multiple BTB configurations such as mezzanine, coplanar, and midplane/backplane. Moreover, the connectors are designed as Open Pin Field and are hot-plug capable.

Product Cool Edge 1.00mm PCIe Connectors
Cool Edge 1.00mm PCIe Connectors
Cool Edge PCIe® connectors bring high-speed PCIe® support into a one-piece card edge package with 16GT/s Gen 4 and 32GT/s Gen 5 capabilities. Slim connector design saves space on the motherboard while facilitating other higher-density applications. These connectors come with a simple housing design with an overall reduced footprint, providing additional benefits over standard PCIe® CEM solutions.

Product Cool Edge 1.00 mm PCIe® Gen 6 Connectors
Cool Edge 1.00 mm PCIe® Gen 6 Connectors
Cool Edge PCIe® connectors bring high-speed PCIe® support into a one-piece card edge package with 64 GT/s Gen 6 capabilities. Slim connector design saves space on the motherboard while facilitating other higherdensity applications. These connectors come with a simple housing design with an overall reduced footprint, providing additional benefits over standard PCIe® CEM solutions.

Cool Express Link™ EDSFF E3 1C & 2C PCIe® Gen 5/6 Orthogonal Cable Connectors
The Amphenol Cool Express Link™ is a range of EDSFF E3 Hybrid Orthogonal Press-fit PCIe® Gen 5/6 Cable Connectors that supports low latency, high bandwidth, and high throughput data transmission for existing and next-gen storage and CXL 3.1 applications. Engineered for use in high-performance computing applications in artificial intelligence and machine learning that require advanced enterprise storage...

Product Cool Stack 0.80mm Hybrid Power & Signal Connectors
Cool Stack 0.80mm Hybrid Power & Signal Connectors
Cool Stack Hybrid Power and Signal connectors provide one-piece high speed and high power solutions while addressing multiple networking standards like PCIe, and SAS/SATA. It offers a maximum current rating of 16A per power pin, which aids in supporting applications with medium power requirements.

Product Crossbow™
Crossbow™
Crossbow allows designers to take advantage of all the benefits associated with orthogonal mid-plane architectures as the differential pairs on each side of the mid-plane share vias creating a straight pass-through connection. This shared via approach combined with the Crossbow footprint, eliminates most electrical problems associated with the typical backplane via stub.

Product Cross-Mate™ 2.00mm Wire-to-Board Connector System
Cross-Mate™ 2.00mm Wire-to-Board Connector System
FCI Basics Cross-Mate™ series is a wire-to-board system that offers compact design and active latching for applications requiring good mating retention.The particular cross section of the mating area guarantees a reliable 4 point contact interface with an improved current rating from 2A to 4A per contact. Terminal-Position-Assurance (TPA) guarantee that the contact is properly mounted into the cable housing

Product DDR2 SO-DIMM Memory Module Sockets
DDR2 SO-DIMM Memory Module Sockets
DDR2 SO-DIMM sockets are designed to accept modules that conform to JEDEC MO-224. The sockets come with a small form factor which allows fitting into smaller chassis, aiding the development of smaller & lighter notebooks. It comes in two voltage options with different key-ID to prevent incorrect mating. It operates at a higher speed & bandwidth lowers power consumption.

Product DDR3 Memory Module Sockets
DDR3 Memory Module Sockets
DDR3 vertical DIMM sockets are designed to accept 240 position DDR3 memory modules that conform to JEDEC M0-269. Low-resistance contacts support the use of RDIMM (registered DIMM), which helps to further reduce power consumption in data center hardware.

Product DDR4 Memory Module Sockets
DDR4 Memory Module Sockets
Vertical DDR4 DIMM sockets from Amphenol provide 288 contacts on 0.85mm pitch and are designed to accept DDR4 memory modules that conform to JEDEC MO-309. The DDR4 series complies with the new interface standard JEDEC POD12. It allows a module seating plane of 2.40mm and supports module variants in UDIMM, RDIMM, and LRDIMM.

Product DDR4 SO-DIMM Memory Module Sockets
DDR4 SO-DIMM Memory Module Sockets
HIGH-SPEED HIGH-DENSITY SO-DIMM SOCKETS DDR4 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. Different key positions aid alignment and prevent mismating. 260 position SO-DIMM connectors are available in 4.00mm, 5.20mm, 8.00mm, 9.20mm height, in standard or reverse options.

Product DDR4 Ultra Low Profile Memory Module Sockets
DDR4 Ultra Low Profile Memory Module Sockets
DDR4 Ultra Low Profile (ULP) vertical DIMM sockets provide 288 contacts on 0.85mm pitch. It facilitates convenient memory expansion in servers, workstations, desktop PCs, and embedded applications in communications and industrial equipment. With an ultra-low module seating height of 1.1mm and connector height of 13.1mm, it reduces the overall profile of the connector.

Showing 61 to 80 of 222 items