Board-Level Connectors

X
Product DDR5/LPDDR5 CAMM2 Connector
DDR5/LPDDR5 CAMM2 Connector
COMPLIES TO JEDEC SO-032 SPEC The DDR5/LPDDR5 CAMM2 connector follows JEDEC standards with 644 pins/666 pins, has a pitch of 1.00x1.38mm, and a connector height of 1.0mm. It provides dual channel memory which could support higher bandwidth and can catch up all DDR5 capacities needed. This connector is developed to support lower-power DDR5 memory and does not require ground shielding.

Product DDR5 Memory Module Sockets (SMT)
DDR5 Memory Module Sockets (SMT)
COMPLIES TO NEW INTERFACE STANDARD JEDEC SO-023D AND JEDEC SO-023 The new DDR5 connector with only 287 terminals addresses the resonance from the floating RFU pin 220 which resulted in a margin delta. Both RDIMM and UDIMM versions of the new DDR5 socket are tooled and available.

Product DDR5 SOCAMM Connector
DDR5 SOCAMM Connector
LATEST MEMORY FORM FACTOR FOR AI SERVERS The LP DDR5 Small Outline Compression Attached Memory Module (SOCAMM) is designed specifically for server and data center applications. It utilizes a compression connector interface and offers all the advantages of LPCAMM DDR5 in a more optimized form factor, making it ideal for high-performance computing (HPC) and artificial intelligence (AI) servers.

Product DDR5 SO-DIMM Connectors
DDR5 SO-DIMM Connectors
HIGH SPEED HIGH DENSITY SO-DIMM SOCKETS DDR5 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. 262 positions SO-DIMM connector are available in various height options.

Product DensiMate™ 1.25mm Double Row
DensiMate™ 1.25mm Double Row
Ideal for miniature applications, the DensiMate™ connector system provides highly reliable performance, which meets industrial automation and IT/Datacom challenges. With wire gauge range from 30AWG-26AWG, these connectors are available in double row, vertical SMT, and right angle SMT configurations. DensiMate™ comes with an active latch to provide enhanced contact reliability.

Product DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
DensiStak™ 1034 pin Open-Pin-Field Board-to-Board Connector
HIGH DENSITY / HIGH SPEED / DUAL-BEAM CONTACT / USCAR-2 COMPLIANT BOARD-TO-BOARD CONNECTOR Amphenol FCI Basics DensiStak™ connector is designed with its 11 rows 1000+ high density pin count, high speed up to PCIe® Gen 4 with 16Gb/s. Reliable dual-beam contact system, compact size with pitch 0.80mm x 1.25mm, USCAR-2 compliant, and optional shields

Product DIN 41612 Headers and Receptacles
DIN 41612 Headers and Receptacles
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability. The product design for Board-to-Board and I/O solutions involve both standard mount and reverse mount mating combination.

Product DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in the Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market. The 2.54mm pitch HT connectors comply with the relevant standards like IEC 603-2, NFF 16-101/102, and EN45545-2.

Product Discrete Magnetic Series
Discrete Magnetic Series
SUPPORTS 10/100T, 1GT, 2.5G, 5G, AND 10G TRANSMISSION SPEEDS WITH 2 & 4 PAIR POE UP TO 140W The Discrete Magnetic Series can offer a variety of products that can support 10/100T, 1GT, 2.5G, 5G & 10G transmission speed. It supports 2 & 4 pair PoE up to 140W. Configurations of both through-hole and SMT type are available for soldering process application.

Product DLP® Sockets
DLP® Sockets
Amphenol's sockets for DLP® products are interconnect solutions for the Texas Instruments DLP® chips suitable for ultra-mobile and portable applications. TI's DLP technology leads the industry in display and advanced light control solutions.

Product Double Density Cool Edge 0.80mm Connectors and Cable Assemblies
Double Density Cool Edge 0.80mm Connectors and Cable Assemblies
The 0.80mm pitch Double Density Cool Edge connectors and cable assemblies offer a compact design with 2 rows of contacts. This highly configurable single piece connector can accommodate both high speed and low speed signal and power. This hybrid connector reduces more than half of the PCB footprint when compared to 1.00mm PCIe Cool Edge. It supports PCIe Gen 5 and is designed for multiple Add-In-Card...

Product Dubox® 2.54mm
Dubox® 2.54mm
The Dubox®, connector family offers an extensive range of through-hole and surface-mount part options. It is available in single or double-row in both straight and right angle orientations from 2 to 50 positions, with a maximum current rating of 3A per individual contact. This cost-efficient solution offers high reliability in electrical performance.

Product Dubox® 2.54mm Crimp to Wire
Dubox® 2.54mm Crimp to Wire
The Dubox®, connector families offer an extensive range of through-hole and surface-mount part options, including single or double-row in either straight or right-angle orientation from 2 to 50 positions, with a current rating of 3A (maximum) per individual contact. The Dubox® contact has a pre-stressed, dual-beam design to enable low insertion force, 4-wall contact design for signal protection.

Product Duflex™ Flex Connectors
Duflex™ Flex Connectors
FCI Basics Duflex™ connectors represent a low-cost and reliable solution for terminating FPC/FFC and touch membrane switches. These are designed for 2.54mm grids. The Duflex connector combines the advantage of the well-proven Dubox™ receptacle with the assembly speed of IDC termination techniques. These connectors are available in both single and double row versions with up to 36 contacts per row.

Product EconoStik™ 2.54mm
EconoStik™ 2.54mm
EconoStik™ 2.54mm is an economical range of 2.54mm unshrouded header. It is available in single-row and double-row with vertical through-hole, right-angle through-hole, and vertical SMT terminations. EconoStik™ 2.54mm is a standard 0.64mm square header with high-temperature resin and 1μ" gold plating in contact and tail. It supports up to 50 mating cycles.

Product Edge Mount PCB Connectors
Edge Mount PCB Connectors
Amphenol CDI Edge Mount PCB Connectors provide high-performance RF signal transmission with a secure and space-efficient PCB mounting design. Engineered for aerospace, military, space, and industrial applications, these connectors offer low insertion loss, excellent impedance control, and superior shielding to ensure reliable connectivity in high-frequency environments.

Product EDSFF Board Site Connector
EDSFF Board Site Connector
Amphenol introduces the next-generation OverPass™ solution - EDSFF Board Site Connector. The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting a highspeed signal up to PCIe® Gen 5 and PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance compared to conventional PCB routing methods.

Product EMC Shields
EMC Shields
Amphenol's EMC Shields are widely used in applications that require electromagnetic isolation of board-level components. They are provided in a wide variety of profiles and sizes to accommodate mother/daughter board configurations. Amphenol EMC Shields also commonly known as EMI shields and RFI shields, is a popular solution for minimizing crosstalk and susceptibility.

Product Fan Connector Card-to-Wire
Fan Connector Card-to-Wire
CTW (Card-to-Wire) fan module connector comes with a flexible design for card-to-wire power applications used in fan modules. It allows different wire gauges ranging from 28AWG - 22AWG. The connector provides a maximum current rating of 4A/pin.

Product Filter Micro-Ribbon Connectors
Filter Micro-Ribbon Connectors
FCE57 Micro-Ribbon Filter connectors combine filtering and connectivity by having the capability to filter unwanted EMI while providing the required data connectivity. Also, enhanced EMI Control/EMC Compliance on the connector outperforms that of the same filter components on a PCB.

Showing 81 to 100 of 222 items