With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
Minitek® Multipitch 1.25mm and 1.50mm Wire-to-Board Connector System
The Minitek® Multipitch platform connector's compact design addresses the growing demand for miniaturizing components. The connector system has single row and double row with active latching, and TPA and CPA features can be an optional. The connector has current carrying capacity of 2A and cable external diameter from 24 AWG to 28 AWG.
Minitek® Pwr 3.0 BMI is a flexible and comprehensive solution designed for power application with current rating up to 8.5A per circuit. It is available in 4 to 24 circuits in dual row with Right angle and vertical options. Both WTB and WTW solutions are supported in this 3mm BMI product family.
ROBUST, VERSATILE AND HIGH CURRENT PERFORMANCE
Minitek® Pwr 3.0 High Current Connector (HCC) is designed for power applications with a current rating of up to 12A per contact and a wire gauge range from 16AWG to 30AWG for Wire-to-wire and Wire-to-Board applications. It is available in 2 to 24 circuits for dual rows and 2 to 12 circuits for single rows.
ROBUST AND VERSATILE SELFALIGNING CONNECTOR
Minitek® Pwr 4.2 BMI is a flexible and comprehensive solution designed for power application with current rating up to 9A per circuit. It is available in 24 circuits for dual row.
COMPACT, ROBUST AND VERSATILE
Minitek® Pwr 4.2mm is a flexible and comprehensive solution designed for power application with current rating up to 9A per circuit. It is available in 2 to 24 circuits for dual row and 3 to 5 circuits for single row.
ROBUST, VERSATILE AND HIGH CURRENT PERFORMANCE
Minitek® Pwr 4.2 High Current Connector (HCC) is designed for power applications with current rating up to 13A per contact and wire gauge range from 30AWG-16AWG for wire-to-wire and wire-to-board applications. It is available in 2 to 24 circuits for dual row and 3 to 5 circuits for single row.
COMPREHENSIVE SOLUTION FOR POWER APPLICATIONS WITH TPA
FCI Basics Minitek® Pwr 4.2 TPA connector system ensures that the terminal is fully seated in the housing and that the terminal will not back out of the housing during mating or when in use. AFCI TPA aligners are optional and can be used as an add-on part.
Minitek® Pwr 5.7 is a flexible and comprehensive solution for power application with a high current rating of up to 23A per contact and wire gauge range from 16-12AWG for wire-to-board application. Minitek® Pwr 5.7 features polarized mating geometry, this helps to prevent mismating. It offers a wide operating temperature, ranging from -40°C to 105°C, making it suitable for a range of applications.
Amphenol introduces the Gen 5, Minitek® 12VHPWR connector system. This new introduction CEM 5.0 PCI Express® 12V-2x6 auxiliary power connector and cable assembly support the 600W GPU cards. The 12V-2x6 auxiliary power connector is not designed to mate with legacy PCI Express® 2x3 and 2x4 12V Auxiliary Power connectors.
Amphenol Mini USB Type B design offers customized design. Mini USB 2.0 connector takes up only about 1/8 of the space of standard USB-B, five circuits, with one circuit reserved for future use in host identification between devices. These portable devices are used for consumer applications and charging. These are available in both SMT and through-hole receptacles available.
FCI Basics Mini USB 2.0 connector delivers a data transfer rate of up to 480Mb/s. The connector takes up only about 1/8 of the space of a standard USB Type B interface, and has five circuits, with one circuit reserved for future use in host identification between devices. Amphenol offers customized designs of the Type B connector to suit various customer requirements.
Amphenol LTW Waterproof Mini & Micro-USB 2.0 SWIFT Connectors are IP67 / IP68 stand-alone connectors suitable for miniature connector requirements or wearable applications【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】
RJE1Y cable assemblies are offered in a variety of colors, lengths, and boot styles with speeds up to 25 Gigabit Ethernet. The RJ45 plugs have injection-molded kinks to protect the cable and wire. There are three main strain relief styles: non-booted, bubble boot, and latch boot. The boot offers protection to the locking tab on the RJ45 plug which prevents it from being damaged.
Amphenol FCI Basics Modular Jacks include single and multi-port solutions that are widely used in Telecom, Data, Networking and Home Entertainment markets for various applications. The product features a simple, flexible and low profile design for LAN application, in particular, the Network Interface Card.
Amphenol LTW provides a comprehensive product range of M series, including M5, M8, Guided M8, M10.5, M12, 7/8", M20 and M23. We also have push pull version, MPronto-12, The Mpronto-12 M12 push pull connectors are the World’s First truly backward compatible to all female M12*1.0 sockets made by different manufacturers.
【Quick guide: https://amphenolltw.com/down.php?supp_download=100】
56GB/S-112GB/S HIGH-SPEED MEZZANINE BGA CONNECTOR SYSTEM
Leveraging well-established technologies, including an industry-leading Ball Grid Array (BGA) design, this connector offers a superior self-aligning and self-leveling solution. It incorporates a next-generation differential pair contact design, enabling exceptional performance of up to 56Gb/s NRZ and 112Gb/s PAM4.
Leveraging proven technologies, including an industry-leading BGA design, this connector system offers a solution that provides superior self-aligning and self-leveling capabilities. This product incorporates a next-generation differential pair contact design, enabling impressive performance of up to 56Gb/s for both PAM4 and NRZ applications.
Amphenol's MXM connector is a high-density PCIe® solution that supports next-generation server system architectures. These are non-proprietary, industry standard sockets. This helps to upgrade the graphics processor in a device, without changing the whole system or relying on proprietary vendor upgrades.
Amphenol's MXM connector is a high-density PCIe® solution that supports next-generation server system architectures. These are non-proprietary, industry-standard sockets. With 0.50mm pitch and 314 contacts, the MXM 3.0 connector supports 16 lanes of PCI Express® signal performance with smaller board space.
The nrgBDFB-XLW 1000A Battery Distribution Fuse Bay includes up to eight panels per bay with each panel supporting a single feed with a maximum input rating of 1000A. Each panel contains 20 circuit positions for either bullet-style breakers or TFD fuse holders and features -48V operating voltage to fit in legacy and next-generation network applications with advanced circuit-level monitoring.