IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product N-Type Connector Series
N-Type Connector Series
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.

Product OneG Series RJ45 High-Speed Connectors - RJE7H
OneG Series RJ45 High-Speed Connectors - RJE7H
The RJE7H series of 1x1 Tab Down CAT5e jack connectors is one of the top-selling OneG series connectors from Amphenol. With a low profile, no-shield, and no-LED the connector aims to extend the application capability to suit a wide range of Communications, Storage, Consumer, Home, Industrial, and Medical markets.

Product PCBA (Customised)
PCBA (Customised)
Amphenol BSI (ABSI) is providing customised PCBA solutions to the market leaders in the Automotive, Medical, Mobile Device, and IT Datacom sectors. With investments in SMT and Visual/Electrical Test equipment, ABSI operations can facilitate volumes from 10k per year up to 1.5m on a single part number. Passive Assemblies Examples: Display & I/O Boards,

Product PCIe® Gen 4 M.2 1A Card Edge Connectors
PCIe® Gen 4 M.2 1A Card Edge Connectors
Amphenol's PCIe® Gen 4 M.2 1A connectors provide 67 contacts on 0.50mm pitch and signal transmission speed of 16Gb/s. It occupies less board space, offers more connector height options. It is designed for PCIe® 4.0 1A applications, making it suitable for tablets, laptops and low profile storage and server applications.

Product PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors
PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 3 and Gen 4 connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® 3.0, USB 3.0, and SATA 3.0 applications, making it suitable for tablets, laptops, and low-profile storage and server applications.

Product PCI Express® DirectAttached™ CEM Card Edge Connectors
PCI Express® DirectAttached™ CEM Card Edge Connectors
Amphenol's 1.0mm pitch DirectAttached™ CEM (DA CEM) is a hybrid card edge solution with high-speed signal pins designed to directly attach to the cable to eliminate PCB trace loss and press-fit termination type power pins for better rework. Amphenol has tooled Gen 5 DA CEM with configurations available for X8 and X16, at 32GT/s data rate to meet PCIe® Gen 5.

Product PCI Express® Gen 3 Card Edge Connectors
PCI Express® Gen 3 Card Edge Connectors
Amphenol's 1.00mm pitch, vertical card edge connectors enable PCI Express® (PCIe®) signaling from 2.5Gb/s (Gen 1) and 5Gb/s (Gen 2) up to 8Gb/s (Gen 3) per differential signal pair. A modular design of these connectors allows standard pin counts like 36, 64, 98, 164, and 280.

Product PCI Express® Gen 4 and Gen 5 Card Edge Connectors
PCI Express® Gen 4 and Gen 5 Card Edge Connectors
PCIe® Gen 4 and Gen 5 connectors outperform industry-standard PCIe® 4.0 and 5.0 (Proposed) requiring higher speed performance. The optimized series supports backward mating and is footprint compatible with PCIe 3/2/1. Amphenol's expansive range of vertical PCIe® Gen 4 and Gen 5 connectors will include options for SMT, through-hole solder, press-fit (PF), and straddle mount terminations.

Product PCI Express® Gen 5 DirectAttached™ Cable Riser
PCI Express® Gen 5 DirectAttached™ Cable Riser
Amphenol's PCIe® DirectAttached™ cable riser solution with PCIe® DirectAttaced™ CEM connector on one end of the cable allows the flexibility of a different connection on the other end of the cable, accommodating different PCB form factors such as MCIO, Multi-trak™, SlimSAS™, EDSFF, OCP NIC 3.0, Gen Z, or Backplane connectors.

Product Position Sensors
Position Sensors
Piher provides high-accuracy position sensors engineered for harsh environments. Utilizing resistive, Hall-effect and inductive technologies, these automotive-qualified sensors eliminate physical wear to ensure long-term reliability. The product portfolio includes arc, linear, and rotary sensors for precise measurement and control in demanding industrial and vehicle applications.

Product Power Connector
Power Connector
Amphenol LTW's Power Series is rated up to IP68, providing a current rating range up to 80A in a variety of shell sizes. In design, the Ecomate® program meets the high requirements for applications in industrial technology. Easy operation, reduced dimensions and a more robust design are only a few of the features of the series【Quick Guide: https://amphenolltw.com/down.php?supp_download=102】

Product Power USB Connector
Power USB Connector
FCI Basics Power USB Connector enables additional power delivery to 5V, 12V, or 24V peripheral devices connected using USB 2.0 cable links. When compared to a standard USB connector, this USB+Power connector interface includes four additional contacts each rated at 5A/contact, to supplement the connector's current-carrying capability. This eliminates the need for a separate power cable.

Product Precision Test Cables
Precision Test Cables
Amphenol RF offers pre-configured RF test cables designed for high-performance applications requiring minimal insertion and return loss. They are ideal for test and measurement applications and each assembly is tested to ensure electrical and mechanical performance.

Product Pressure Relief Vent (spring-loaded and piercing type)
Pressure Relief Vent (spring-loaded and piercing type)
Amphenol LTW provides M4, M5, M16, M20, M32 and M40 Over-pressure Relief Vents. The Vents act as specialized safeguards in emergencies involving sudden pressure surges, mitigating the risk of potential explosions. Feature: Hydrophobic & Oleophobic membranes types. Up to IP69K【Quick guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】

Product Printed PCB Thick Film Resistors
Printed PCB Thick Film Resistors
Piher’s Printed PCB Thick Film Resistors integrate resistive elements, switches, potentiometer tracks, and conductors onto various PCB substrates. Utilizing advanced thick-film technology, they offer customizable, low-profile solutions with high reliability and precision, suitable for diverse applications in automotive, industrial, and consumer electronics.

Product Protective Caps
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.

Product PV® Wire-to-Board and Wire-to-Wire Connector System
PV® Wire-to-Board and Wire-to-Wire Connector System
VERSATILE DESIGN FOR DEMANDING APPLICATIONS Amphenol's PV® solution is a versatile and modular system able to meet all the board-to-board, board-to-wire, and wire-to-wire applications where high density outstanding electrical and mechanical performances are required.

Product PwrBlade® Cable Assembly
PwrBlade® Cable Assembly
The PwrBlade® cable connectors are designed to mate to PwrBlade® R/A or vertical board-mounted headers. By expanding beyond BTB applications, designers can now connect power supplies and power distribution sub-assemblies in a wider range of applications. The combination of cable connection capability with Amphenol's proven PwrBlade BTB system provides a universal power distribution connector.

Product PwrBlade® MiniMezz Connector Series
PwrBlade® MiniMezz Connector Series
The PwrBlade® Mini connector series introduces enhanced features to our existing PwrBlade® products in a smaller profile. PwrBlade® MiniMezz is available in stack heights ranging from 8mm - 20mm with options for power & signal contacts. It also has blind-mate guides that allow for ±0.80mm of gatherability for blind-mate applications.

Product QMA Connector Series
QMA Connector Series
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 6 GHz.

Showing 161 to 180 of 228 items